SPRUJ86B October 2023 – May 2024 AM263P4 , AM263P4-Q1
The AM263Px Control Card supports Local Interconnect Network communication through the use of a LIN transceiver (TLIN2029-Q1) that outputs the LIN Bus to the second pin of a 3 pin header.
The LIN transmit and receive signals are internally muxed on the AM263Px with the UART1 transmit and receive signals. Because of the internal muxing, there is an external 1:2 mux (SN74CB3Q3257PWR) which has a select line that is driven by the GPIO Expander.
Select Logic | Condition | Function |
---|---|---|
LOW | LIN Selected | A→B1 |
HIGH | HSEC UART Selected | A→B2 |
The AM263Px SoC does not have an integrated pull up for the LIN RX signal, therefore, an external pull up resistor is needed to the processor I/O supply voltage is required.
The AM263Px Control Card includes a double pole single throw switch (SW4) to control the voltage supply for the LIN Transceiver.
LIN Voltage Switch Position | Voltage Supply Selected |
---|---|
Pin 1-2 | VMAIN, 5V supply output from either the USB-C connection or HSEC power connection. |
Pin 2-3 | VBAT_LIN, external voltage supply from pin 1 of 2 pin header |
There is also a single pole throw switch (SW5) that drives the LIN Node application.
LIN Node Application Switch Position | LIN Node Application |
---|---|
Pin 1 | Device node application |
Pin 2 | Controller node application |
The Control Card pulls up the enable pin of the LIN transceiver for the transceiver to be in normal operational mode when the I/O Voltage supply is brought up.