SPRUJ86B October 2023 – May 2024 AM263P4 , AM263P4-Q1
The AM263Px Control Card makes use of a multirail power supply for microcontrollers in safety-relevant applications (TPS6563860-Q1). The PMIC integrates multiple supply rails to power the MCU, CAN, and other on-board peripherals.
The PMIC supports wake-up from WAKE1 (VMAIN_12V0) or wake-up from a CAN transceiver (INH).
An independent voltage monitoring unit inside the PMIC monitors undervoltage and overvoltage on all internal supply rails and regulator outputs of the battery supply. All supplies are protected with current limiting and overtemperature warning and shutdown.