SPRUJ86B October   2023  – May 2024 AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
      1.      Preface: Read This First
        1. 1.1.1.1 Sitara MCU+ Academy
        2. 1.1.1.2 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Device Information
      1. 1.3.1 HSEC 180-pin Control Card Docking Station
      2. 1.3.2 Security
  6. 2Hardware
    1. 2.1  Component Identification
    2. 2.2  Power Requirements
      1. 2.2.1 Power Input Using USB Type-C Connector
      2. 2.2.2 Power Status LEDs
      3. 2.2.3 Power Tree
      4. 2.2.4 Power Sequence
      5. 2.2.5 PMIC
    3. 2.3  Functional Block Diagram
    4. 2.4  Reset
    5. 2.5  Clock
    6. 2.6  Boot Mode Selection
    7. 2.7  JTAG Path Selection
    8. 2.8  Header Information
    9. 2.9  GPIO Mapping
    10. 2.10 Push Buttons
    11. 2.11 Interfaces
      1. 2.11.1  Memory Interface
        1. 2.11.1.1 OSPI/QSPI
        2. 2.11.1.2 Board ID EEPROM
      2. 2.11.2  Ethernet Interface
        1. 2.11.2.1 Control Card Ethernet Routing
        2. 2.11.2.2 On Board Ethernet PHY
        3. 2.11.2.3 LED Indication in RJ45 Connector
      3. 2.11.3  I2C
      4. 2.11.4  Industrial Application LEDs
      5. 2.11.5  SPI
      6. 2.11.6  UART
      7. 2.11.7  MCAN
      8. 2.11.8  FSI
      9. 2.11.9  JTAG
      10. 2.11.10 Test Automation Header
      11. 2.11.11 LIN
      12. 2.11.12 MMC
      13. 2.11.13 ADC and DAC
    12. 2.12 HSEC Pinout and Pinmux Mapping
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 If You Need Assistance
    2. 4.2 Trademarks
  9. 5Related Documentation
    1. 5.1 Supplemental Content
      1.      5.1.A E1 Board Modifications
      2.      5.1.B E2 Design Changes
  10. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  11. 7Revision History
  12. 8Revision History

Important Usage Notes

Note: The E1 version of the AM263Px Control Card only includes signal routing for the PRU-ICSS MDIO. To make use of the CPSW MDIO, blue-wire modifications need to be made. Without the blue-wire fix, the ethernet PHY connected to the RGMII2 interface does not function properly with the on-board ethernet PHY. As a result of the blue-wire fix, the TCAN1043 (U29) cannot be used simultaneously with the on-board ethernet PHY. For additional information, refer to Appendix A.
Note: The AM263Px Control Card requires a 5V, 3A power supply to function. While a USB Type-C cable is included, a 5V, 3A power supply is not included in the kit and must be ordered separately The Belkin USB-C Wall Charger is known to work with the Control Card and supplied Type-C cable. For more information on power requirements, refer to Section 2.2. If there is an insufficient power input, then the red LED (LD1) glows. For more information on power status LEDs, refer to Section 2.2.2.
Note: TMDSCNCD263P includes a PMIC U7, which can exceed 55℃ case temperature during normal operation. This user guide's statement and the PCB warning sticker from the table below have been added to alert users to these higher temperature components.
AM263P1, AM263P1-Q1, AM263P2, AM263P2-Q1, AM263P4, AM263P4-Q1 Caution

Hot surface.

Contact can cause burns.

Do not touch!

Note: External power supply or power accessory requirements:
  • Nominal output voltage: 5-VDC
  • Max output current: 3000mA
  • Efficiency Level V
Note: TI recommends using an external power supply or accessory which complies with applicable regional safety standards such as (by example) UL, CSA, VDE, CCC, PSE.