LM10011
1% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current
A newer version of this product is available
LM10011
- 1.0% Output Current Accuracy (0°C to 100°C)
- 1.25% Output Current Accuracy (–40°C to 125°C)
- Input Voltage Range: 2.97 V to 5.5 V
- Pin Selectable VID Format (6- or 4-bit)
- 16 Selectable Start-Up Currents
- Precision Enable to Support Custom UVLO
- SON-10 3-mm × 3-mm Footprint, 0.5-mm Pitch
- Footprint Compatible with the LM10010
The LM10011 is a precision, digitally programmable device used to control the output voltage of a DC/DC converter. The LM10011 outputs a dc current proportional to a 6-bit or 4-bit input word. By connecting the IDAC_OUT pin to the feedback node of a regulator, the regulator output voltage can be adjusted to a desired range and resolution set by the user. As the input word counts up, the output voltage is adjusted higher based on the values of the feedback resistors in the converter.
The current from the IDAC_OUT pin on start-up is programmable by an external resistor to cover the range of 0 to 56.4 µA with 4 bits of resolution. The MODE pin allows programming of the device through a 4-bit parallel VID interface or through a 6-bit interface consisting of upper and lower 3-bit VID codes. The LM10011 is specifically designed to program a wide variety of Texas Instruments DC/DC converters for VID (Voltage Identification) applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM10011 VID Voltage Programmer for Point of Load Regulator datasheet (Rev. A) | 20 Oct 2014 | |
Application note | DC/DC Converter Solutions for Hardware Accelerators in Data Center Applications (Rev. A) | PDF | HTML | 04 May 2021 | |
Application brief | Improving RF Power Amplifier Efficiency in 5G Radio Systems | 05 Sep 2018 | ||
Technical article | Is PMBus still useful without telemetry? | PDF | HTML | 10 May 2017 | |
Technical article | Power Tips: How to create an adjustable output power supply | PDF | HTML | 24 Jun 2015 | |
EVM User's guide | Application Note 2269 LM10011 Evaluation Board (Rev. A) | 23 Apr 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM10010EVM — Evaluation Board for the LM10010
This evaluation module provides a VID interface to demonstrate the LM10010 and its control of an LM21215A-1 buck regulator. While operating from 3.0V to 5.5V, the LM10010 can adjust the LM21215A-1 output voltage from 0.7V to 1.1V in 6.4mV steps with a default startup output of 1.0V. A (...)
LM10011EVM — LM10011 4/6-Bit VID Voltage Programmer Evaluation Module
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
PMP10488 — Adaptive Voltage Scaling Power Supply for Communication and Enterprise Storage ASIC Core Rails
TIDEP0041 — Generating AVS SmartReflex core voltage, PMBus for K2E reference design
PMP10151 — Sepic with Adjustable Output Voltage and Input Current Limit Reference Design
PMP9464 — 30A SIMPLE SWITCHER® Power Module with 3 to 14.5V Reference Design with PMBus
(...)
PMP7047 — High performance buck converter with VID interface to supply TI TMS320 TCI6634
TIDEP0011 — Power Solution for C667x DSP AVS Core (CVDD) with Dynamic Voltage Scaling
Package | Pins | Download |
---|---|---|
WSON (DSC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.