Logic

Logic – Extended temperature

Here you will find a wide selection of catalog logic functions that have been qualified for ambient temperatures from -40°C to 125°C to address applications within harsh temperature environments, including designs ranging from smartphones and tablets to factory automation and even automotive designs.

Logic functions recently converted to 125C

Functions
Families Voltages Description Buffers/ Line Drivers Configurable Logic Flip-Flops Combination Logic Counters Shift Registers Encoders / Multiplexers Decoders / Demultiplexers Comparators / Parity Gen. Gates Schmitt Triggers Analog Switches Transceivers Level Shifters / Translators Phase Lock Loops
AHC 2.0 - 5.5 Advanced HCMOS x x x x x x x x x
AHCT 4.5 - 5.5 Advanced HCMOS with TTL inputs x x x x x x
HC 2.0 - 6.0 HCMOS x x x x x x x x x x x x
LSF 1.8 - 5.5 Bidirectional multi voltage translators (up to 1000MHz) x
LV-A 2.0 - 5.5 LV HCMOS (high noise immunity) x x x x x x x
LVC 1.65 - 5.5 LV CMOS (high drive) (IOH/IOL = -24/24mA) x x x x x x x
LVT 2.7 - 3.6 Low voltage BiCMOS x
LV1T 1.8 - 5.5 CMOS logic up/down voltage translators x x x