Product Tree

Quick search

TI's broad logic portfolio offers a solution for any and every challenge. Use TI's logic quick search to find the ideal device today.

Functions
Families Voltages Description

0.8-Volt Logic

AUC 0.8, 1.8, 2.5 Advanced LV CMOS (highest speed) (tpd <=3.4ns)              
AUP 0.8, 1.8, 3.3 Advanced LP CMOS (Lowest power) (Icc <= 0.9uA)                    

1.8-Volt Logic

AUC 0.8, 1.8, 2.5 Advanced LV CMOS (highest speed) (tpd <=3.4ns)              
AUP 0.8, 1.8, 3.3 Advanced LP CMOS (Lowest power) (Icc <= 0.9uA)                    
AUP1T 1.8, 3.3 Advanced LP CMOS logic translators (Icc<=0.9ns)                        
LSF 1.8, 3.3, 5 Bidirectional multi voltage translators (up to 100MHz)                              
LVC 1.8, 3.3, 5 LV CMOS (high drive) (IOH/IOL= -24/24mA)          
LV1T 1.8, 3.3, 5 CMOS logic Up/down voltage translators                          

3.3-Volt Logic

ALVC 1.8, 3.3 Advanced LV CMOS technology (1.65-3.6V Vcc)                    
AVC 1.8, 3.3 Advanced very low voltage CMOS technology                        
LVC 1.8, 3.3, 5 LV CMOS (high drive) (IOH/IOL= -24/24mA)          
LV-A 3.3, 5 LV HCMOS (high noise immunity)          
LV-AT 5 Low voltage HCMOS (TTL inputs)                      
ALB 3.3 Advanced low-voltage BiCMOS                            
ALVT 3.3 Advanced LV BiCMOS ( High Speed)                          
LVT 3.3 Low voltage BiCMOS                          
LV1T 1.8, 3.3, 5 CMOS logic Up/down voltage translators                          
TVC 1.8, 3.3, 5 Transistor voltage clamp                          
GTL 3.3 Gunning transceiver logic                            
GTLP 3.3 Performance gunning transceiver logic                            
LSF 1.8, 3.3, 5 Bidirectional multi voltage translators (up to 100MHz)                              
CB3Q 3.3 High-Bandwidth bus switch                          
CB3T 3.3 Low voltage translator bus switch                          
CBTLV 3.3 3.3V / 2.5V Standard bus switch                        
TS 1.8, 3.3, 5 Analog bus switches                        
VME 3.3 VME-compatible device (low voltage)                              

5-Volt Logic

AC 3.3, 5 Advanced CMOS                
ACT 5 Advanced CMOS with TTL inputs            
AHC 3.3, 5 Advanced HCMOS              
AHCT 5 Advanced HCMOS with TTL inputs                
FCT 5 Fast CMOS technology                
ABT 5 Advanced BiCMOS technology                      
BCT 5 BiCMOS technology                      
ALS 5 Advanced low power schottky              
AS 5 Advanced schottky              
F 5 Fast BiCMOS              
LS 5 Low power schottky          
S 5 Schottky          
TTL 5 Transistor-Transistor logic                
ABTE 5 Incident-wave bus switching transceiver                            
CBT-C 5 5V Standard bus switch with undershoot protection                          
FB 5 Future bus technology                            
TS 1.8, 3.3, 5 Analog bus switches                        
CBT 5 5V Standard bus switch                      
HC 3.3, 5 HCMOS      
HCT 5 HCMOS technology with TTL inputs        
LV1T 1.8, 3.3, 5 Up/down voltage translators                          
LSF 1.8, 3.3, 5 Bidirectional multi voltage translators (up to 100MHz)                              

10-Volt Logic

CD4000 5, 10, 12 to 18 High voltage CMOS (3-18V Vcc)    

12V-18V-Volt Logic

CD4000 5, 10, 12 to 18 High voltage CMOS (3-18V Vcc)