Little logic gates have all the features of their bigger cousins but in single, double, and triple gate functions. They cover the full range of voltages from 0.8V to 5.5V. They come in tiny packages making them excellent for handheld and any other equipment where space is a concern.
TI's new DPW package is a tiny 0.8 mm square that retains the traditional 0.5 mm pad pitch, easing your space constrained design. The LVC family of logic devices in now available in the DPW package.

1.45 x 1.0 x 0.6 [mm]
Pitch 0.5 [mm]

1.4 x 0.9 x 0.5 [mm]
Pitch 0.5 [mm]

1.2 x 0.8 x 0.5 [mm]
Pitch 0.4 [mm]

0.8 x 0.8 x 0.37 [mm]
Pitch 0.5 [mm]