Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

 

The ADS1119 BoosterPack™ plug-in module (BOOSTXL-ADS1119) allows users to evaluate the functionality of the ADS1119. The ADS1119 is a 16-bit, delta-sigma, analog-to-digital converter (ADC) that can be configured as four single-ended inputs or as two differential input pairs. Data rates range from 20 SPS up to 1000 SPS. Processors can communicate to the ADS1119 though an I2C interface.