Microcontrollers (MCU)

Design Support

Getting Started

Selection Tool

Training & Events

Developer Network

University

 23 views

The Tiva TM4C123G Development Kit provides a feature-rich development platform that allows users to evaluate Tiva® TM4C123G-series microcontrollers. The development board features a 3-axis accelerometer, 3-axis gyroscope, 3-axis magnetometer, an onboard color OLED screen, a Stellaris® In- Circuit Debugging Interface (ICDI), temperature sensor, and USB Host, Device, and OTG capabilities. The board comes preprogrammed with a quick start application that is ready to use out of the box. The development kit also provides a companion application to install on a Windows PC for use in conjunction with the quick start application running on the evaluation board. Use the quickstart application to log CPU current consumption, accelerometer data, gyroscope data, magnetometer data, temperature, and digitized data from the ADC.