CC2520
- APPLICATIONS
- IEEE 802.15.4 systems
- ZigBee® systems
- Industrial monitoring and control
- Home and building automation
- Automatic Meter Reading
- Low-power wireless sensor networks
- Set-top boxes and remote controls
- Consumer electronics
- KEY FEATURES
- State-of-the-art selectivity/co-existence
Adjacent channel rejection: 49 dB
Alternate channel rejection: 54 dB - Excellent link budget (103dB)
400 m Line-of-sight range - Extended temp range (–40 to +125°C)
- Wide supply range: 1.8 V – 3.8 V
- Extensive IEEE 802.15.4 MAC hardware
support to offload the microcontroller - AES-128 security module
- CC2420 interface compatibility mode
- State-of-the-art selectivity/co-existence
- Low Power
- RX (receiving frame, –50 dBm) 18.5 mA
- TX 33.6 mA @ +5 dBm
- TX 25.8 mA @ 0 dBm
- <1µA in power down
- General
- Clock output for single crystal systems
- RoHS compliant 5 × 5 mm QFN28 (RHD) package
- Radio
- IEEE 802.15.4 compliant DSSS baseband
modem with 250 kbps data rate - Excellent receiver sensitivity (–98 dBm)
- Programmable output power up to +5 dBm
- RF frequency range 2394-2507 MHz
- Suitable for systems targeting compliance with worldwide radio frequency
regulations: ETSI EN 300 328 and EN 300 440 class 2 (Europe),
FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
- IEEE 802.15.4 compliant DSSS baseband
- Microcontroller Support
- Digital RSSI/LQI support
- Automatic clear channel assessment for CSMA/CA
- Automatic CRC
- 768 bytes RAM for flexible buffering and security processing
- Fully supported MAC security
- 4 wire SPI
- 6 configurable IO pins
- Interrupt generator
- Frame filtering and processing engine
- Random number generator
- Development Tools
- Reference design
- IEEE 802.15.4 MAC software
- ZigBee® stack software
- Fully equipped development kit
- Packet sniffer support in hardware
ZigBee® is a registered trademark owned by ZigBee Alliance, Inc.
The CC2520 is TI's second generation ZigBee®/ IEEE 802.15.4 RF transceiver for the 2.4 GHz unlicensed ISM band. This chip enables industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.
In addition, the CC2520 provides extensive hardware support for frame handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and frame timing information. These features reduce the load on the host controller.
In a typical system, the CC2520 will be used together with a microcontroller and a few additional passive components.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SMARTRFTRXEBK — SmartRF Transceiver Evaluation Board
The SmartRF Transceiver Evaluation Board (TrxEB) is intended to be used together with Texas Instruments’ low-power RF transceivers for evaluation, performance testing and software development.
The following transceiver evaluation modules are supported:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- (...)
CC2520EMK — CC2520 Evaluation Module Kit
The CC2520EMK is an ad-on development kit for CC2520DK. The full stand-alone development kit is CC2520DK. The CC2520EMK development kit consists of 2 CC2520EM plug in modules and 2 antennas. The CC2520EMK is only usable together with a motherboard/host board, typically the SmartRF05EB and (...)
Z-STACK-ARCHIVE — Archive for Z-Stack Fully Compliant ZigBee 2012 Solution
This page contains links to obtain previous versions of the Z-Stack releases. For new projects, TI recommends using the newest release in order to take advantages of all improvements and new features. The latest Z-Stack release can be found at www.ti.com/z-stack.
Z-Stack Home
Z-Stack Home is (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
Supported products & hardware
Products
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Evaluation board
Development kit
Software
Software programming tool
Calculation tool
Driver or library
SMARTRF-STUDIO-7 — SmartRF Studio 7 application software
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
Supported products & hardware
Products
MSP430 microcontrollers
Low-power 2.4-GHz products
Sub-1 GHz wireless MCUs
Sub-1 GHz transceivers
Other wireless products
Automotive wireless connectivity products
Hardware development
Development kit
Evaluation board
Interface adapter
Daughter card
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC2xxx devices
CC2592EMK-RD — Standalone 2.4GHz Range Extender Reference Design
TIDM-RF-SENSORNODE — RF Sensor Node Development Platform for 6LoWPAN and 2.4 GHz Applications
Package | Pins | Download |
---|---|---|
VQFN (RHD) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.