DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC | TI.com

DAC8534 (ACTIVE)

2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC

 

Description

The DAC8534 is a quad channel, 16-bit Digital-to-Analog Converter (DAC) offering low-power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30MHz for IOVDD = 5V.

The DAC8534 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8534 provides a per channel power-down feature, accessed over the serial interface, that reduces the current consumption to 200nA per channel at 5V.

The low-power consumption of this device in normal operation makes it ideally suited to portable battery-operated equipment and other low-power applications. The power consumption is 5mW at 5V, reducing to 4µW in power-down mode.

The DAC8534 is available in a TSSOP-16 package with a specified operating temperature range of \x9640°C to +105°C.

Features

  • POWER SUPPLY: +2.7V to +5.5V
  • microPOWER OPERATION: 950µA at 5V
  • 16-BIT MONOTONIC OVER TEMPERATURE
  • SETTLING TIME: 10µs to ±0.003% FSR
  • ULTRA-LOW AC CROSSTALK: \x96100dB typ
  • POWER-ON RESET TO ZERO-SCALE
  • ON-CHIP OUTPUT BUFFER AMPLIFIER WITH RAIL-TO-RAIL OPERATION
  • DOUBLE BUFFERED INPUT ARCHITECTURE
  • SIMULTANEOUS OR SEQUENTIAL OUTPUT UPDATE AND POWER-DOWN
  • 16 CHANNEL BROADCAST CAPABILITY
  • SCHMITT-TRIGGERED INPUTS
  • TSSOP-16 PACKAGE

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC8534 Order now 16     String     4     SPI     5.5     0     10     Buffered Voltage     Ext     Catalog     -40 to 105