DAC8574 Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC | TI.com

DAC8574 (ACTIVE) Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC

 

Description

The DAC8574 is a low-power, quad channel, 16-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC8574 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC8574’s for a total of 64 channels on the bus.

The DAC8574 requires an external reference voltage to set the output range of the DAC. The DAC8574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC8574 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200nA at 5V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 5mW at VDD = 5V reducing to 1µW in power-down mode.

The DAC8574 is available in an 16-lead TSSOP package.

Features

  • MicroPower Operation: 950 µA at 5 V VDD
  • Power-On Reset to Zero
  • +2.7 V to +5.5 V Analog Power Supply
  • 16-Bit Monotonic
  • Settling Time: 10µs to ±0.003% FSR
  • I²C™ Interface Up to 3.4 Mbps
  • Data Transmit Capability
  • On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
  • Double-Buffered Input Register
  • Address Support for up to Sixteen DAC8574s
  • Synchronous Update Support for up to 64 Channels
  • Operation From –40°C to 105°C
  • Small 16 Lead TSSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquistion Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I²C is a trademark of Philips Corporation.

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC8574 Order now 16     String     4     I2C     6     0     10     Buffered Voltage     Ext     Catalog     -40 to 105