DAC8564 16-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/C int. ref. with reset to midsca | TI.com

DAC8564
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
16-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/C int. ref. with reset to midsca

 

Description

The DAC8564 is a low-power, voltage-output, four-channel, 16-bit digital-to-analog converter (DAC). The device includes a 2.5V, 2ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA at the VREFH/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC8564 uses a versatile 3-wire serial interface that operates at clock rates up to 50MHz. The interface is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

The DAC8564 incorporates a power-on-reset circuit that ensures the DAC output powers up at zero-scale and remains there until a valid code is written to the device. The device contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 1.3µA at 5V. Power consumption is 2.9mW at 3V, reducing to 1.5µW in power-down mode. The low-power consumption, internal reference, and small footprint make this device ideal for portable, battery-operated equipment.

The DAC8564 is drop-in and functionally compatible with the DAC7564 and DAC8164, and functionally compatible with the DAC7565, DAC8165, and DAC8565. All these devices are available in a TSSOP-16 package.

Features

  • Relative Accuracy: 4LSB
  • Glitch Energy: 0.15nV-s
  • Internal Reference:
    • 2.5V Reference Voltage (enabled by default)
    • 0.004% Initial Accuracy (typ)
    • 2ppm/°C Temperature Drift (typ)
    • 5ppm/°C Temperature Drift (max)
    • 20mA Sink/Source Capability
  • Power-On Reset to Zero-Scale
  • Ultra-Low Power Operation: 1mA at 5V
  • Wide Power Supply Range: +2.7V to +5.5V
  • 16-Bit Monotonic Over Temperature Range
  • Settling Time: 10µs to ±0.003% Full-Scale Range (FSR)
  • Low-Power Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • 1.8V to 5.5V Logic Compatibility
  • Temperature Range: –40°C to +105°C
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo-Control
    • Process Control, PLCs
    • Data Acquisition Systems
    • Programmable Attenuation
    • PC Peripherals

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Precision DACs (<=10MSPS) Email Download to Excel
Part number Order Resolution (Bits) Architecture DAC channels Interface Output range (Max) (mA/V) Output range (Min) (mA/V) Settling time (µs) Output type Reference: type Rating Operating temperature range (C) Features
DAC8564 Order now 16     String     4     SPI     5.5     0     8     Buffered Voltage     Ext
Int    
Catalog     -40 to 105     Low Power