DLPC3438 DLP® Display Controller for DLP3010 (0.3 720p) DMD | TI.com

DLPC3438
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
DLP® Display Controller for DLP3010 (0.3 720p) DMD

DLP® Display Controller for DLP3010 (0.3 720p) DMD - DLPC3438
Datasheet
 

Description

The DLPC343x digital controller, part of the DLP3010 (.3 720p) chipset, supports reliable operation of the DLP3010 digital micromirror device (DMD). The DLPC343x controller provides a convenient, multi-functional interface between system electronics and the DMD, enabling small form factor, low power, and high resolution HD displays.

Features

  • Display Controller for DLP3010 (.3 720p) TRP DMD
    • Supports input image sizes up to 720p
    • Low-power DMD interface with interface training
  • 24-Bit, input pixel interface support:
    • Parallel or BT656, interface protocols
    • Pixel clock up to 150 MHz
    • Multiple input pixel data format options
  • MIPI DSI interface type 3 (supported only with DLPC3433)
    • One to four lanes, up to 470 Mbps lane speed
  • Pixel data processing:
    • IntelliBright™ suite of image processing algorithms
      • Content adaptive illumination control
      • Local area brightness boost
    • Image resizing (scaling)
    • 1D keystone correction
    • Color coordinate adjustment
    • Programmable degamma
    • Active power management processing
    • Color space conversion
    • 4:2:2 to 4:4:4 chroma interpolation
    • Field scaled de-interlacing
  • Two package options:
    • 176-Pin, 7- × 7-mm, 0.4-mm Pitch, NFBGA
    • 201-Pin, 13- × 13-mm, 0.8-mm Pitch, NFBGA
  • External flash support
  • Auto DMD parking at power down
  • Embedded frame memory (eDRAM)
  • System features:
    • I2C control of device configuration
    • Programmable splash screens
    • Programmable LED current control
    • Display image rotation
    • One frame latency
    • Compatible with DLPA2000, DLPA2005, and DLPA3000 PMIC’s

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Pico chipsets Email Download to Excel
Part number Order Chipset family Component type Display resolution (Max) Input frame rate (Max) (Hz) Video ports
DLPC3438 Order now DLP3010
DLPA2000
DLPA2005
DLPC3433
DLPC3438    
Display Controller     720p (1280x720)     120     24-bit RGB
BT656
Parallel    
DLPC3433 Samples not available DLP3010
DLPA2000
DLPA2005
DLPC3433
DLPC3438    
Display Controller     720p (1280x720)     120     24-bit RGB
BT656
Parallel