DRV2604 Haptic Driver for ERM/LRA with Waveform Memory and Smart Loop Architecture | TI.com

DRV2604
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Haptic Driver for ERM/LRA with Waveform Memory and Smart Loop Architecture

 

Description

The DRV2604 device is designed to provide extremely flexible haptic control of ERM and LRA actuators over a shared I2C compatible bus. This control relieves the host processor from ever generating pulse-width modulated (PWM) drive signals, saving both costly timer interrupts and hardware pins.

The DRV2604 device includes enough integrated RAM to allow the user to pre-load over 100 customized waveforms. These waveforms can be instantly played back through I2C or optionally triggered through a hardware trigger pin. Additionally, the real-time playback mode allows the host processor to bypass the library playback engine and play waveforms directly from the host through I2C.

The DRV2604 device also contains a smart-loop architecture, which allows effortless auto resonant drive for LRA as well as feedback-optimized ERM drive. This feedback gives automatic overdrive and braking, which creates a simplified input waveform paradigm as well as reliable motor control and consistent motor performance.

The DRV2604 device features a trinary-modulated output stage, providing greater efficiency than linear-based output drivers. The 9-ball WCSP footprint, flexible operation, and low component count make the DRV2604 device the ideal choice for portable and touch-enabled vibratory and haptic applications.

Features

  • Flexible Haptic/Vibra Driver
    • LRA (Linear Resonance Actuator)
    • ERM (Eccentric Rotating Mass)
  • I2C Controlled Digital Playback Engine
    • Internal RAM for Waveform Storage
    • Real-Time Playback Mode through I2C
  • Smart-Loop Architecture(1)
    • Automatic Overdrive/Braking (ERM/LRA)
    • Automatic Resonance Tracking (LRA)
    • Automatic Actuator Diagnostic (ERM/LRA)
    • Automatic Level Calibration (ERM/LRA)
  • Immersion TouchSense® 3000 Compatible
  • Optional PWM Input with 0% to 100% Duty Cycle Control Range
  • Optional Analog Input Control
  • Optional Hardware Trigger Pin
  • Efficient Output Drive
  • Fast Startup Time
  • Constant Acceleration Over Supply Voltage
  • 1.8-V Compatible, VDD-Tolerant Digital Pins (1)

(1)Patent pending control algorithm

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Haptic motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Features Input signal Vout (Max) (V p-p) Vs (Max) (V) Haptic actuator type Iq (Typ) (mA) Shutdown current (Typ) (uA) Startup time (ms) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DRV2604 Order now 2.5     Smart Loop
RAM Available    
PWM
Analog
I2C    
11     5.5     ERM
LRA    
0.6     1.75     0.7     -40 to 85     DSBGA | 9     9DSBGA: 3 mm2: 1.75 x 1.75 (DSBGA | 9)    
DRV2603 Order now 2.5     Auto Resonance     PWM
Analog    
10.4     5.2     ERM
LRA    
1.7     0.3     1.3     -40 to 85     QFN | 10     10QFN: 4 mm2: 2 x 2 (QFN | 10)    
DRV2604L Order now 2.0     Smart Loop
RAM Available    
PWM
Analog
I2C    
10.4     5.2     ERM
LRA    
0.5     4.0     0.7     -40 to 85     DSBGA | 9
VSSOP | 10    
9DSBGA: 3 mm2: 1.75 x 1.75 (DSBGA | 9)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
DRV2605 Order now 2.5     Integrated Haptic Effects
Smart Loop    
PWM
Analog
I2C    
11     5.5     ERM
LRA    
0.6     1.75     0.7     -40 to 85     DSBGA | 9     9DSBGA: 3 mm2: 1.75 x 1.75 (DSBGA | 9)    
DRV2605L Order now 2     Integrated Haptic Effects
Smart Loop    
PWM
Analog
I2C    
10.4     5.2     ERM
LRA    
0.5     4     0.7     -40 to 85     DSBGA | 9
VSSOP | 10    
9DSBGA: 3 mm2: 1.75 x 1.75 (DSBGA | 9)
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
DRV2605L-Q1 Order now 2     Integrated Haptic Effects
Smart Loop    
PWM
Analog
I2C    
10.4     5.2     ERM
LRA    
0.5     4     0.7     -40 to 105     VSSOP | 10     10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)