High density isolated PoE and GigE reference design for machine vision cameras and vision sensors

Power over Ethernet (PoE) offers an easy and reliable solution to combine power and data in one cable with high data rate and long reach. This combination makes PoE ideal for small devices such as machine vision cameras and vision sensors. This reference design implements a complete PoE powered (...)
- TI Devices
- LM74700-Q1
- TPS62802
- ISO1212
- TPS23758
- TVS3300
- + More
- TPS62801
- CSD19538Q2
- DP83867IR
- CSD17579Q3A
- TPD4E05U06
- Less
High density isolated PoE and GigE reference design for machine vision cameras and vision sensors

Power over Ethernet (PoE) offers an easy and reliable solution to combine power and data in one cable with high data rate and long reach. This combination makes PoE ideal for small devices such as machine vision cameras and vision sensors. This reference design implements a complete PoE powered (...)
- TI Devices
- LM74700-Q1
- TPS62802
- ISO1212
- TPS23758
- TVS3300
- + More
- TPS62801
- CSD19538Q2
- DP83867IR
- CSD17579Q3A
- TPD4E05U06
- Less
SAE J1772-compliant electric vehicle service equipment reference design for level 1 and 2 EV charger

This reference design highlights an ultra-low standby isolated AC/DC auxiliary power stage followed by converters and linear regulators, a comparator-based control pilot interface to meet the SAE J1772 standard, an efficient relay and contactor drive and isolated line voltage sensing across (...)
- TI Devices
- UCC28740-Q1
- LP2951
- ISO1212
- TLV760
- LM79L
- + More
- TL431LI
- TPS7A30
- TPS715A
- TPS561201
- CSD19534Q5A
- UCC28740
- DRV110
- TPS62172
- TLV704
- TLV1805
- Less
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- + More
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- Less
Industrial wireless condition monitoring reference design

Use this reference design to quickly establish a wireless network that connects various types of sensors for condition monitoring directly to the Cloud. Condition Monitoring is based on a regular or permanent recording of the machine condition which is necessary for predictive maintenance. Inputs (...)
- TI Devices
- TRS3232E
- HDC2080
- ADS122U04
- TIOL111
- TVS3300
- + More
- THVD1452
- MSP432P4111
- ISO1212
- CC3220MODA
- LMR36006
- TLV755P
- CC2652R
- LMZM23600
- CC2652RB
- CC2652P
- Less
Redundant dual-channel safe torque off (STO) reference design for AC inverters and servo drives

This reference design implements safe torque off functionality in variable speed drives (per IEC61800-5-2) by using dual channel isolated STO signals to control the inverter that supplies power to the motor. This is accomplished by independently enabling/disabling power to the isolated gate driver (...)
- TI Devices
- SN74HC7001
- LMZ14201
- TPS22860
- ISO5852S
- ISO1212
- + More
96-Channel Bidirectional Digital Input Module Reference Design for PLC

This reference design is a compact implementation of 96 isolated digital input channels using the ISO1212, an isolated digital input receiver. This design shows the current limit feature of the ISO1212 device which has better thermal performance than traditional optocoupler solutions. This design (...)
- TI Devices
- CD74HC238
- CD74HC4067
- ISO1212
Broken Wire Detection Using An Optical Switch Reference Design

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design is split into two groups of eight channels each. A broken wire detection can be executed using only one additional optical switch for each channel or two optical switches (...)
- TI Devices
- SN74LVC1G04
- TVS3300
- ISO1212
- ISO1211
- SN74LV165A
- + More
Sub 1-W, 16-Channel, Isolated Digital Input Module Reference Design

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design works without an isolated supply and supports up to 100-kHz input signals (200-kbit) per channel. All 16 channels consume less than 1-W input power combined, which (...)
- TI Devices
- SN74LVC1GU04
- TVS3300
- ISO1212
- ISO1211
- SN74LV165A
- + More