LM10011
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current

 

Models (3)

Title Category Type Date
LM10011 Unencrypted PSpice Transient Model PSpice Model ZIP 02 Sep 2015
LM10011 PSpice Transient Model PSpice Model ZIP 01 Sep 2015
LM10011 IBIS Model IBIS Model ZIP 20 Mar 2014

Design kits & evaluation modules (2)

Name Part# Type
Evaluation Board for the LM10010 LM10010EVM Evaluation Modules & Boards
LM10011 4/6-Bit VID Voltage Programmer Evaluation Module LM10011EVM Evaluation Modules & Boards

Reference designs

Generating AVS SmartReflex core voltage, PMBus for K2E reference design

The K2E requires the use of AVS SmartReflex control for the CVDD core voltage. This design provides method of generating the proper voltage without the need for any software. The circuit is currently implemented on the XEVMK2EX.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

LM10011 GUI Installer  (ZIP 9566 KB )    18 Feb 2013