LM26LV 1.6V-Capable Temperature Sensor Switch with Factory Programmed Trip Points | TI.com

LM26LV (ACTIVE) 1.6V-Capable Temperature Sensor Switch with Factory Programmed Trip Points

 

Description

The LM26LV and LM26LV-Q1 are low-voltage, precision, dual-output, low-power temperature switches and temperature sensors. The temperature trip point (TTRIP) can be preset at the factory to any temperature in the range of 0°C to 150°C in 1°C increments. Built-in temperature hysteresis (THYST) keeps the output stable in an environment of temperature instability.

In normal operation the LM26LV or LM26LV-Q1 temperature switch outputs assert when the die temperature exceeds TTRIP. The temperature switch outputs will reset when the temperature falls below a temperature equal to (TTRIP – THYST). The OVERTEMP digital output, is active-high with a push-pull structure, while the OVERTEMP digital output, is active-low with an open-drain structure.

The analog output, VTEMP, delivers an analog output voltage with Negative Temperature Coefficient (NTC).

Driving the TRIP_TEST input high causes the digital outputs to be asserted for in-situ verification and causes the threshold voltage to appear at the VTEMP output pin, which could be used to verify the temperature trip point.

The LM26LV’s and LM26LV-Q1’s low minimum supply voltage makes them ideal for 1.8-V system designs. The wide operating range, low supply current, and excellent accuracy provide a temperature switch solution for a wide range of commercial and industrial applications.

Features

  • Low 1.6-V Operation
  • Low Quiescent Current
  • Latching Function: Device Can Latch the Over Temperature Condition
  • Push-Pull and Open-Drain Temperature Switch Outputs
  • Wide Trip Point Range of 0°C to 150°C
  • Very Linear Analog VTEMP Temperature Sensor Output
  • VTEMP Output Short-Circuit Protected
  • Accurate Over –50°C to 150°C Temperature Range
  • Excellent Power Supply Noise Rejection
  • LM26LVQISD-130 and LM26LVQISD-135 are AEC-Q100 Qualified and are Manufactured on an Automotive Grade Flow:
    • Device Temperature Grade 0: –40°C to 150°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3 A
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M3

Parametrics

Compare all products in Temperature switches Email Download to Excel
Part number Order Operating temperature range (C) Accuracy over temp range (Max) (C) Sensor gain (mV/Deg C) SetPoint value (deg C) SetPoint type Output type Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Typ) (uA) Comparator channels (#) Features Rating Package Group Package size: mm2:W x L (PKG) Interface
LM26LV Order now -40 to 150     2.3     -5.1 to -12.8     Range (0 to 150)
50, 60, 65, 70
75, 80, 85, 90
95, 100, 105, 110
115, 120, 125, 130
135, 140, 145, 150    
Factory Programmed     Open Drain
Push Pull    
1.6     5.5     8     1     Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch
Trip Test    
Catalog     WSON | 6     6WSON: 6 mm2: 2.5 x 2.2 (WSON | 6)     Analog Output
Switch    
LM26LV-Q1 Order now -40 to 150     2.3     -5.1 to -12.8     Range (0 to 150)
130, 135    
Factory Programmed     Open Drain
Push Pull    
1.6     5.5     8     1     Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch
Trip Test    
Automotive     WSON | 6     6WSON: 6 mm2: 2.5 x 2.2 (WSON | 6)     Analog Output
Switch    
LM56 Order now -40 to 125     3     6.2     -40 to 125     Resistor Programmable     Open Drain     2.7     10     230     2     Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch    
Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Analog Output
Switch    
LM57 Order now -50 to 150     1.5     -5.2 to -12.9     -40 to 150     Resistor Programmable     Open Drain
Push Pull    
2.4     5.5     24     1     Built-in Hysteresis
Hysteresis (5°C or 10°C)
Temperature Sensor and Switch
Trip Test    
Catalog     TSSOP | 8
WSON | 8    
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
8WSON: 6 mm2: 2.5 x 2.5 (WSON | 8)    
Analog Output
Switch    
TMP300 Order now -40 to 125     2     10     -40 to 125     Resistor Programmable     Open Drain     1.8     18     110     1     Hysteresis (5°C or 10°C)
Pin-Selectable Hysteresis
Temperature Sensor and Switch    
Catalog     SC70 | 6
SOT-23 | 6    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
Analog Output
Switch    
TMP708 Order now -40 to 125     3       0 to 125     Resistor Programmable     Open Drain     2.7     5.5     40     1     Hysteresis (10°C or 30°C)
Pin-Selectable Hysteresis    
Catalog