LM26LV (ACTIVE) 1.6V-Capable Temperature Sensor Switch with Factory Programmed Trip Points

 

Design kits & evaluation modules (1)

Reference designs

12-V / 100-A negative-to-positive synchronous buck-boost reference design for power amplifiers

This reference design is a negative-to-positive synchronous buck-boost converter for power amplifier applications. The circuit is powered from the nominal -48-V system source to provide an output voltage of +12 V at 100 A. The design uses two dual synchronous boost controllers for 4-phase operation (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.