Product details

Setpoint type Resistor Programmable Setpoint value (°C) -40 to 160 Operating temperature range (°C) -50 to 160 Accuracy over temp range (max) (°C) 1.3 Sensor gain (mV/°C) -12.924, -10.339, -7.752, -5.166 Output type Open drain, Push Pull Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 24 Number of comparator channels 1 Features Built-in hysteresis, Trip-Test Pin Rating Automotive Interface type Analog output, Switch
Setpoint type Resistor Programmable Setpoint value (°C) -40 to 160 Operating temperature range (°C) -50 to 160 Accuracy over temp range (max) (°C) 1.3 Sensor gain (mV/°C) -12.924, -10.339, -7.752, -5.166 Output type Open drain, Push Pull Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (typ) (µA) 24 Number of comparator channels 1 Features Built-in hysteresis, Trip-Test Pin Rating Automotive Interface type Analog output, Switch
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications, for
    Commercial Device See LM57 Data Sheet
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 0 Extended: −50°C to
      +160°C with Excursions up to 170°C Operating
      Temperature Range
    • Temperature Grade 0: −50°C to +150°C
      Operating Temperature Range
    • Temperature Grade 1: −50°C to +125°C
      Operating Temperature Range
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • Trip Temperature Set by External Resistors with
    Accuracy of ±2.3°C from −40°C to +150°C
  • Resistor Tolerance Contributes Zero Error
  • Push-Pull and Open-Drain Switch Outputs
  • Wide Operating Temperature Range of −50°C to
    160°C
  • Very Linear Analog VTEMP Temp Sensor Output
    with ±1.3°C Accuracy from −50°C to +150°C
  • Short-Circuit Protected Analog and Digital Outputs
  • Latching Function for Digital Outputs
  • TRIP-TEST Pin Allows In-System Testing
  • Low Power Minimizes Self-Heating to Under 0.02°C
  • Qualified for Automotive Applications, for
    Commercial Device See LM57 Data Sheet
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 0 Extended: −50°C to
      +160°C with Excursions up to 170°C Operating
      Temperature Range
    • Temperature Grade 0: −50°C to +150°C
      Operating Temperature Range
    • Temperature Grade 1: −50°C to +125°C
      Operating Temperature Range
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • Trip Temperature Set by External Resistors with
    Accuracy of ±2.3°C from −40°C to +150°C
  • Resistor Tolerance Contributes Zero Error
  • Push-Pull and Open-Drain Switch Outputs
  • Wide Operating Temperature Range of −50°C to
    160°C
  • Very Linear Analog VTEMP Temp Sensor Output
    with ±1.3°C Accuracy from −50°C to +150°C
  • Short-Circuit Protected Analog and Digital Outputs
  • Latching Function for Digital Outputs
  • TRIP-TEST Pin Allows In-System Testing
  • Low Power Minimizes Self-Heating to Under 0.02°C

The LM57-Q1 device is a precision, dual-output, temperature switch with analog temperature sensor output for wide temperature applications such as automotive grade. The trip temperature (TTRIP) is selected from 256 possible values in the range of –40°C to 160°C. The VTEMP is a class AB analog voltage output that is proportional to temperature with a programmable negative temperature coefficient (NTC). Two external 1% resistors set the TTRIP and VTEMP slope. The digital and analog outputs enable protection and monitoring of system thermal events.

Built-in thermal hysteresis (THYST) prevents the digital outputs from oscillating. The TOVER and TOVER digital outputs will assert when the die temperature exceeds TTRIP and will de-assert when the temperature falls below a temperature equal to TTRIP minus THYST.

TOVER is active-high with a push-pull structure. TOVER is active-low with an open-drain structure. Tying TOVER to TRIP-TEST will latch the output after it trips. The output can be cleared by forcing TRIP-TEST low. Driving the TRIP-TEST high will assert the digital outputs. A processor can check the state of TOVER or TOVER , confirming they changed to an active state. This allows for in situ verification that the comparator and output circuitry are functional after system assembly. When TRIP-TEST is high, the trip-level reference voltage appears at the VTEMP pin. The system could then use this voltage to calculate the threshold of the LM57-Q1.

The LM57-Q1 device is a precision, dual-output, temperature switch with analog temperature sensor output for wide temperature applications such as automotive grade. The trip temperature (TTRIP) is selected from 256 possible values in the range of –40°C to 160°C. The VTEMP is a class AB analog voltage output that is proportional to temperature with a programmable negative temperature coefficient (NTC). Two external 1% resistors set the TTRIP and VTEMP slope. The digital and analog outputs enable protection and monitoring of system thermal events.

Built-in thermal hysteresis (THYST) prevents the digital outputs from oscillating. The TOVER and TOVER digital outputs will assert when the die temperature exceeds TTRIP and will de-assert when the temperature falls below a temperature equal to TTRIP minus THYST.

TOVER is active-high with a push-pull structure. TOVER is active-low with an open-drain structure. Tying TOVER to TRIP-TEST will latch the output after it trips. The output can be cleared by forcing TRIP-TEST low. Driving the TRIP-TEST high will assert the digital outputs. A processor can check the state of TOVER or TOVER , confirming they changed to an active state. This allows for in situ verification that the comparator and output circuitry are functional after system assembly. When TRIP-TEST is high, the trip-level reference voltage appears at the VTEMP pin. The system could then use this voltage to calculate the threshold of the LM57-Q1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMP390-Q1 ACTIVE Automotive grade, ultra-small, dual-channel, 0.5-μA, resistor-programmable temperature switch Wider supply voltage range (1.62 V to 5.5 V), smaller 6-pin SOT-5X3 package (1.2 mm x 1.6 mm) and dual trip point outputs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM57-Q1 Resistor-Programmable Temperature Switch and Analog Temperature Sensor datasheet (Rev. A) PDF | HTML 29 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos