Product details

Local sensor accuracy (max) 2, 3 Operating temperature range (°C) 0 to 90 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 15.6 Rating Catalog
Local sensor accuracy (max) 2, 3 Operating temperature range (°C) 0 to 90 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 15.6 Rating Catalog
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Calibrated Linear Scale Factor of +15.6 mV/°C
  • Rated for Full 0°C to +90°C Range with 3.0V Supply
  • Suitable for Remote Applications

Key Specifications

  • Accuracy at 25°C ±2.0 or ±3.0°C (max)
  • Temperature Slope +15.6 mV/°C
  • Power Supply Voltage Range +2.7V to +10V
  • Current Drain @ 25°C 130 μA (max)
  • Nonlinearity ±0.8°C (max)
  • Output Impedance 4.7 kΩ (max)

All trademarks are the property of their respective owners.

  • Calibrated Linear Scale Factor of +15.6 mV/°C
  • Rated for Full 0°C to +90°C Range with 3.0V Supply
  • Suitable for Remote Applications

Key Specifications

  • Accuracy at 25°C ±2.0 or ±3.0°C (max)
  • Temperature Slope +15.6 mV/°C
  • Power Supply Voltage Range +2.7V to +10V
  • Current Drain @ 25°C 130 μA (max)
  • Nonlinearity ±0.8°C (max)
  • Output Impedance 4.7 kΩ (max)

All trademarks are the property of their respective owners.

The LM62 is a precision integrated-circuit temperature sensor that can sense a 0°C to +90°C temperature range while operating from a single +3.0V supply. The LM62's output voltage is linearly proportional to Celsius (Centigrade) temperature (+15.6 mV/°C) and has a DC offset of +480 mV. The offset allows reading temperatures down to 0°C without the need for a negative supply. The nominal output voltage of the LM62 ranges from +480 mV to +1884 mV for a 0°C to +90°C temperature range. The LM62 is calibrated to provide accuracies of ±2.0°C at room temperature and +2.5°C/−2.0°C over the full 0°C to +90°C temperature range.

The LM62's linear output, +480 mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading temperatures down to 0°C is required. Because the LM62's quiescent current is less than 130 μA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM62 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

The LM62 is a precision integrated-circuit temperature sensor that can sense a 0°C to +90°C temperature range while operating from a single +3.0V supply. The LM62's output voltage is linearly proportional to Celsius (Centigrade) temperature (+15.6 mV/°C) and has a DC offset of +480 mV. The offset allows reading temperatures down to 0°C without the need for a negative supply. The nominal output voltage of the LM62 ranges from +480 mV to +1884 mV for a 0°C to +90°C temperature range. The LM62 is calibrated to provide accuracies of ±2.0°C at room temperature and +2.5°C/−2.0°C over the full 0°C to +90°C temperature range.

The LM62's linear output, +480 mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading temperatures down to 0°C is required. Because the LM62's quiescent current is less than 130 μA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM62 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM50 ACTIVE ±2°C analog output temperature sensor, with 10mV/°C gain Lower sensor gain (10 mV/°C) pin-compatible option
LM60 ACTIVE ±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option Lower sensor gain (6.25 mV/°C) pin-compatible option
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Lower sensor gain (10 mV/°C) pin-compatible option with higher accuracy (±1°C) and wider temperature range (-40 to 150°C)
TMP236 ACTIVE ±2.0°C analog output temperature sensor, with 19.5mV/°C gain Higher sensor gain (19.5 mV/°C) pin-compatible option with higher accuracy (±1°C) and wider temperature range (-40 to 150°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM6 2 2.7V, 15.6 mV/C SOT-23 Temperature Sensor datasheet (Rev. E) 22 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos