LM6211 (ACTIVE)

Low Noise, RRO Operational Amplifier with CMOS Input and 24V Operation

Low Noise, RRO Operational Amplifier with CMOS Input and 24V Operation - LM6211
 

Models (1)

Title Category Type Size (KB) Date Views
LM6211 PSPICE Model PSpice Model ZIP 2 KB 16 Jan 2012 51 views

Design kits & evaluation modules (2)

Name Part# Type
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DIYAMP-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development tools (2)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

WEBENCH® Designer LM6211

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 5.0 to 24.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C