Datasheet
- LM70 SPI/MICROWIRE 10-Bit plus Sign Digital Temperature Sensor (Rev. G)
(PDF , 1167 KB) 22 Mar 2013 - View All Technical Documents
Device Uses
- System Thermal Management
- Personal Computers
- Disk Drives
- Office Electronics
- Electronic Test Equipment
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | LM70CILD-3 | ACTIVE | -55 to 150 | 0.71 | 1ku | WSON (NGK) | 8 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LM70CILD-3/NOPB | ACTIVE | -55 to 150 | 0.71 | 1ku | WSON (NGK) | 8 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM70CILD-5 | ACTIVE | -55 to 150 | 0.71 | 1ku | WSON (NGK) | 8 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | LM70CILD-5/NOPB | ACTIVE | -55 to 150 | 0.71 | 1ku | WSON (NGK) | 8 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM70CILDX-3 | ACTIVE | -55 to 150 | 0.71 | 1ku | WSON (NGK) | 8 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM70CILDX-3/NOPB | ACTIVE | -55 to 150 | 0.71 | 1ku | WSON (NGK) | 8 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM70CILDX-5 | ACTIVE | -55 to 150 | 0.71 | 1ku | WSON (NGK) | 8 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM70CIMM-3 | ACTIVE | -55 to 150 | 0.71 | 1ku | VSSOP (DGK) | 8 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | | LM70CIMM-3/NOPB | ACTIVE | -55 to 150 | 0.71 | 1ku | VSSOP (DGK) | 8 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | LM70CIMM-5 | ACTIVE | -55 to 150 | 0.71 | 1ku | VSSOP (DGK) | 8 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | | LM70CIMM-5/NOPB | ACTIVE | -55 to 150 | 0.71 | 1ku | VSSOP (DGK) | 8 | View | 1000 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM70CIMMX-3 | ACTIVE | -55 to 150 | 0.71 | 1ku | VSSOP (DGK) | 8 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM70CIMMX-3/NOPB | ACTIVE | -55 to 150 | 0.71 | 1ku | VSSOP (DGK) | 8 | View | 3500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LM70CIMMX-5 | ACTIVE | -55 to 150 | 0.71 | 1ku | VSSOP (DGK) | 8 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LM70CIMMX-5/NOPB | ACTIVE | -55 to 150 | 0.71 | 1ku | VSSOP (DGK) | 8 | View | 3500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1167 | 22 Mar 2013 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 77 | 26 Apr 2013 | 784 | |||
| 156 | 17 Feb 2003 | 928 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Solutions for PLC (Programmable Logic Controller) I/O Modules | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
See More Training & Events

Cart 