LM7372

ACTIVE

High Speed, High Output Current, Dual Operational Amplifier

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 120 BW at Acl (MHz) 60 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 93 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 150 2nd harmonic (dBc) 80 3rd harmonic (dBc) 91 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 120 BW at Acl (MHz) 60 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 6.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 93 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 12 Iout (typ) (mA) 150 2nd harmonic (dBc) 80 3rd harmonic (dBc) 91 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 16 59.4 mm² 9.9 x 6
  • −80 dBc Highest Harmonic Distortion @1 MHz,
    2VPP
  • Very High Slew Rate: 3000 V/µs
  • Wide Gain Bandwidth Product: 120 MHz
  • −3 dB Frequency @ AV = +2: 200 MHz
  • Low Supply Current: 13 mA (both amplifiers)
  • High Open Loop Gain: 85 dB
  • High Output Current: 150 mA
  • Differential Gain and Phase: 0.01%, 0.02°
  • −80 dBc Highest Harmonic Distortion @1 MHz,
    2VPP
  • Very High Slew Rate: 3000 V/µs
  • Wide Gain Bandwidth Product: 120 MHz
  • −3 dB Frequency @ AV = +2: 200 MHz
  • Low Supply Current: 13 mA (both amplifiers)
  • High Open Loop Gain: 85 dB
  • High Output Current: 150 mA
  • Differential Gain and Phase: 0.01%, 0.02°

The LM7372 is a high speed dual voltage feedback amplifier with the slewing characteristic of current feedback amplifiers. However, it can be used in all traditional voltage feedback amplifier configurations.

The LM7372 is stable for gains as low as +2 or −1. It provides a very high slew rate at 3000 V/µs and a wide gain bandwidth product of 120 MHz, while consuming only 6.5 mA/per amplifier of supply current. It is ideal for video and high speed signal processing applications such as xDSL and pulse amplifiers. With 150 mA output current, the LM7372 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15 V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7372 offers high SFDR and low THD, ideal for ADC/DAC systems. In addition, the LM7372 is specified for ±5 V operation for portable applications.

The LM7372 is built on TI's Advance VIP III (Vertically integrated PNP) complementary bipolar process.

The LM7372 is a high speed dual voltage feedback amplifier with the slewing characteristic of current feedback amplifiers. However, it can be used in all traditional voltage feedback amplifier configurations.

The LM7372 is stable for gains as low as +2 or −1. It provides a very high slew rate at 3000 V/µs and a wide gain bandwidth product of 120 MHz, while consuming only 6.5 mA/per amplifier of supply current. It is ideal for video and high speed signal processing applications such as xDSL and pulse amplifiers. With 150 mA output current, the LM7372 can be used for video distribution, as a transformer driver or as a laser diode driver.

Operation on ±15 V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7372 offers high SFDR and low THD, ideal for ADC/DAC systems. In addition, the LM7372 is specified for ±5 V operation for portable applications.

The LM7372 is built on TI's Advance VIP III (Vertically integrated PNP) complementary bipolar process.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM6172 ACTIVE Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers Unity-gain, Lower noise (12 nV√Hz), lower Iq (2.3 mA), higher precision (1.5 mV )

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM7372 High Speed, High Output Current, Dual Operational Amplifier datasheet (Rev. F) PDF | HTML 04 Sep 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos