LM741
(ACTIVE) Operational Amplifier

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Operational Amplifier - LM741

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM741CH ACTIVE 0 to 70 3.92 | 1ku TO-99 (LMC) | 8 View 500 1K - 5K 1k quantity lead time: In stock
Not Available
LM741CH/NOPB ACTIVE 0 to 70 3.92 | 1ku TO-99 (LMC) | 8 View 500 1K - 5K 1k quantity lead time: In stock
Not Available
LM741CN ACTIVE 0 to 70 0.22 | 1ku PDIP (P) | 8 View 40 | TUBE >5K 1k quantity lead time: In stock
LM741CN/NOPB ACTIVE 0 to 70 0.22 | 1ku PDIP (P) | 8 View 40 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM741H ACTIVE -55 to 125 3.92 | 1ku TO-99 (LMC) | 8 View 500 >5K 1k quantity lead time: In stock
Not Available
LM741H/NOPB ACTIVE -55 to 125 3.92 | 1ku TO-99 (LMC) | 8 View 500 1K - 5K 1k quantity lead time: In stock
Not Available
LM741J ACTIVE -55 to 125 5.41 | 1ku CDIP (NAB) | 8 View 40 | TUBE 372 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor U5B7741312 ACTIVE -55 to 125 3.92 | 1ku TO-99 (LMC) | 8 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor U5B7741393 ACTIVE 0 to 70 3.92 | 1ku TO-99 (LMC) | 8 View 500 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor U9T7741393 ACTIVE 0 to 70 0.22 | 1ku PDIP (P) | 8 View 40 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LM7301   4 MHz GBW, Rail-to-Rail Input-Output Operational Amplifier in TinyPak Package   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Improved Bandwidth And Slew Rate, Lower Supply Current, Rail-to-rail Input & Output  
LM8261   RRIO, High Output Current & Unlimited Cap Load Op Amp in SOT23-5   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Higher Bandwidth,faster Slew Rate,higher Output Current, Smaller Package  
LMV721-N   10MHz, Low Noise, Low Voltage, and Low Power Operational Amplifier   OPERATIONAL AMPLIFIER - PRECISION AMPLIFIER    Wider Bandwidth, Lower Noise, Lower Power  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 359 26 Mar 2013

More Literature (2)

Title Type Size (KB) Date Views
PDF 49 20 Dec 2012 1,019
PDF 44 27 Sep 2012 276

External Articles (1)

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
LM741 PSPICE Model PSpice Model ZIP 1 KB 16 Jan 2012 1,315 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development Tools (1)

Name Part# Type
Standard Resistor Value Calculator EXCELRESISTORCALC Calculation Tools

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Intro to Motor Drives and the Motor Signal Chain Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  
Technology Day Detroit In-Person   26 Sep 2013  
Technology Day Boston In-Person   19 Sep 2013  


See More Training & Events
Click Here