LM741QML Operational Amplifier | TI.com

LM741QML (ACTIVE)

Operational Amplifier

Operational Amplifier - LM741QML
Datasheet
 

Description

The LM741 is a general purpose operational amplifier which features improved performance over industry standards such as the LM709. They are direct, plug-in replacements for the 709C, LM201, MC1439 and 748 in most applications.

Features

    The amplifier offers many features which make their application nearly foolproof: overload protection on the input and output, no latch-up when the common mode range is exceeded, as well as freedom from oscillations

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Die & wafer services Email Download to Excel
Part number Order Product type Category Rating
LM741QML Order now Amplifiers     Tested Die     Military