LM8261 RRIO, High Output Current & Unlimited Cap Load Op Amp in SOT23-5 | TI.com

LM8261
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
RRIO, High Output Current & Unlimited Cap Load Op Amp in SOT23-5

 

Description

The LM8261 is a Rail-to-Rail input and output Op Amp which can operate with a wide supply voltage range. This device has high output current drive, greater than Rail-to-Rail input common mode voltage range, unlimited capacitive load drive capability, and provides tested and guaranteed high speed and slew rate while requiring only 0.97 mA supply current. It is specifically designed to handle the requirements of flat panel TFT panel VCOM driver applications as well as being suitable for other low power, and medium speed applications which require ease of use and enhanced performance over existing devices.

Greater than Rail-to-Rail input common mode voltage range with 50 dB of Common Mode Rejection allows high side and low side sensing, among many applications, without concern over exceeding the range and with no compromise in accuracy. Exceptionally wide operating supply voltage range of 2.5 V to 30 V alleviates any concerns over functionality under extreme conditions and offers flexibility for use in multitude of applications. In addition, most device parameters are insensitive to power supply variations; this design enhancement is yet another step in simplifying its usage. The output stage has low distortion (0.05% THD+N) and can supply a respectable amount of current (15 mA) with minimal headroom from either rail (300 mV).

The LM8261 is offered in the space-saving SOT-23-5 package.

Features

  • (VS = 5 V, TA = 25°C, Typical Values
    Unless Specified)
  • GBWP 21 MHz
  • Wide Supply Voltage Range 2.5 V to 30 V
  • Slew Rate 12 V/µs
  • Supply Current 0.97 mA
  • Cap Load Limit Unlimited
  • Output Short Circuit Current 53 mA/ −75 mA
  • ±5% Settling Time 400 ns (500 pF, 100 mVPP Step)
  • Input Common Mode Voltage 0.3 V Beyond Rails
  • Input Voltage Noise 15nV/√Hz
  • Input Current Noise 1pA/√Hz
  • THD+N < 0.05%

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LM8261 Order now 1     2.5     30     21     12     In
Out    
5     0.97     15     Catalog     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     2     High Cload Drive     2000000     110     53     Bipolar    
LM6142 Order now 2     1.8     24     17     25     In
Out    
1     0.65     16     Catalog     -40 to 85     PDIP | 8
SOIC | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
3         280000     107     8     Bipolar    
LM6144 Order now 4     1.8     24     17     25     In
Out    
1     0.65     16     Catalog     -40 to 85     PDIP | 14
SOIC | 14    
14PDIP: 52 mm2: 8.26 x 6.35 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
3         280000     107     8     Bipolar    
LM7301 Order now 1     2.2     30     4     1.25     In
Out    
6     0.6     36     Catalog     -40 to 85     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2         200000     93     9.5     Bipolar