Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 7 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 2.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Premium Sound, Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1000000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 7 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 2.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Features Premium Sound, Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1000000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
Wide dynamic range: >140dB
Low input noise   voltage: 4.5nV/ ^Hz
High slew rate: 7 V/μs (typ); 5V/μs (min)
High gain bandwidth: 15MHz (typ); 10MHz (min)
Wide power bandwidth: 120KHz
Low distortion: 0.002%
Low offset voltage: 0.3mV
Large phase margin: 60°
Available in 8 pin MSOP package  

Wide dynamic range: >140dB
Low input noise   voltage: 4.5nV/ ^Hz
High slew rate: 7 V/μs (typ); 5V/μs (min)
High gain bandwidth: 15MHz (typ); 10MHz (min)
Wide power bandwidth: 120KHz
Low distortion: 0.002%
Low offset voltage: 0.3mV
Large phase margin: 60°
Available in 8 pin MSOP package  

The LM833 is a dual general purpose operational amplifier designed with particular emphasis on performance in audio systems.

This dual amplifier IC utilizes new circuit and processing techniques to deliver low noise, high speed and wide bandwidth without increasing external components or decreasing stability. The LM833 is internally compensated for all closed loop gains and is therefore optimized for all preamp and high level stages in PCM and HiFi systems.

The LM833 is pin-for-pin compatible with industry standard dual operational amplifiers.


The LM833 is a dual general purpose operational amplifier designed with particular emphasis on performance in audio systems.

This dual amplifier IC utilizes new circuit and processing techniques to deliver low noise, high speed and wide bandwidth without increasing external components or decreasing stability. The LM833 is internally compensated for all closed loop gains and is therefore optimized for all preamp and high level stages in PCM and HiFi systems.

The LM833 is pin-for-pin compatible with industry standard dual operational amplifiers.


Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM4562 ACTIVE 2-channel, 55-MHz, high-fidelity, high performance audio op amp This product is a lower distortion audio op amp with better specs all around

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM833-N Dual Audio Operational Amplifier datasheet (Rev. E) 18 May 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos