LM87
(ACTIVE) Serial Interface System Hardware Monitor with Remote Diode Temperature Sensing

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • System Thermal and Hardware Monitoring for Servers, Workstations and PCs
  • Networking and Telecom Equipment
  • Office Electronics
  • Electronic Test Equipment and Instrumentation


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
LM87CIMT ACTIVE -40 to 125 2.49 | 1ku TSSOP (PW) | 24 View 61 | TUBE 373 For lead times contact TI Authorized Distributor or local TI sales office
LM87CIMT/NOPB ACTIVE -40 to 125 2.49 | 1ku TSSOP (PW) | 24 View 61 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM87CIMTX ACTIVE -40 to 125 2.49 | 1ku TSSOP (PW) | 24 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM87CIMTX/NOPB ACTIVE -40 to 125 2.49 | 1ku TSSOP (PW) | 24 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1504 22 Mar 2013

Application Notes (2)

White Papers (1)

Title Type Size (KB) Date Views
PDF 697 01 Jan 2004 438

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  


See More Training & Events
Click Here