LMC6034

ACTIVE

Quad 15.5V, 1.4MHz, CMOS operational amplifier

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

LMC6034IM/NOPB

ACTIVE
10,939 1ku | $0.57 1-99 $1.41 100-249 $1.21 250-999 $0.80 1,000+ $0.57 .57 55 | TUBE 55 SOIC (D) | 14 Distributors Arrow 125 Global stock Avnet 190 Avnet: Silica 165 Digi-Key 490 Global stock Mouser Electronics No stock Rochester Elec. - Overstock 241 Request sample Production -40 to 85 View
SN
Level-1-260C-UNLIM Yes Yes View View View View

LMC6034IMX/NOPB

ACTIVE
9,455 1ku | $0.48 1-99 $1.19 100-249 $1.01 250-999 $0.67 1,000+ $0.48 .48 2,500 | LARGE T&R 2500 SOIC (D) | 14 Distributors Avnet No stock Avnet: Silica No stock Digi-Key 6,494 Global stock Mouser Electronics 2,198 Global stock Rochester Elec. - Overstock 87 Request sample Production -40 to 85 View
SN
Level-1-260C-UNLIM Yes Yes View View View View

LMC6034IM

Replaced by: LMC6034IM/NOPB NOT RECOMMENDED FOR NEW DESIGNS
Not available Not available 1ku | $0.76 0.76 55 | TUBE 55 SOIC (D) | 14 Distributors Digi-Key No stock Mouser Electronics No stock Rochester Elec. - Overstock 9,783 Not available Production -40 to 85 View
Call TI
Call TI No Affected View View View View