Home Power management Power stages Gallium nitride (GaN) power stages

LMG3410R050

ACTIVE

600-V 50-mΩ GaN with integrated driver and protection

Product details

VDS (max) (mV) 600000 RDS(on) (mΩ) 50
VDS (max) (mV) 600000 RDS(on) (mΩ) 50
VQFN (RWH) 32 64 mm² 8 x 8
  • TI GaN FET reliability qualified with in-application hard-switching accelerated stress profiles
  • Enables high density power conversion designs
    • Superior system performance over cascode or stand-alone GaN FETs
    • Low inductance 8 mm x 8 mm QFN package for ease of design, and layout
    • Adjustable drive strength for switching performance and EMI control
    • Digital fault status output signal
    • Only +12 V unregulated supply needed
  • Integrated gate driver
    • Zero common source inductance
    • 20 ns Propagation delay for MHz operation
    • Trimmed gate bias voltage to compensate for threshold variations ensures reliable switching
    • 25 to 100V/ns User adjustable slew rate
  • Robust protection
    • Requires no external protection components
    • Overcurrent protection with less than 100 ns response
    • Greater than 150 V/ns Slew rate immunity
    • Transient overvoltage immunity
    • Overtemperature protection
    • Under voltage lock out (UVLO) Protection on all supply rails
  • Robust protection
    • LMG3410R050: Latched overcurrent protection
    • LMG3411R050: Cycle-by-cycle overcurrent protection
    • TI GaN FET reliability qualified with in-application hard-switching accelerated stress profiles
    • Enables high density power conversion designs
      • Superior system performance over cascode or stand-alone GaN FETs
      • Low inductance 8 mm x 8 mm QFN package for ease of design, and layout
      • Adjustable drive strength for switching performance and EMI control
      • Digital fault status output signal
      • Only +12 V unregulated supply needed
    • Integrated gate driver
      • Zero common source inductance
      • 20 ns Propagation delay for MHz operation
      • Trimmed gate bias voltage to compensate for threshold variations ensures reliable switching
      • 25 to 100V/ns User adjustable slew rate
    • Robust protection
      • Requires no external protection components
      • Overcurrent protection with less than 100 ns response
      • Greater than 150 V/ns Slew rate immunity
      • Transient overvoltage immunity
      • Overtemperature protection
      • Under voltage lock out (UVLO) Protection on all supply rails
    • Robust protection
      • LMG3410R050: Latched overcurrent protection
      • LMG3411R050: Cycle-by-cycle overcurrent protection

      The LMG341xR050 GaN power stage with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG341x’s inherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.

      The LMG341xR050 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100 V/ns switching with near zero Vds ringing, less than 100 ns current limiting response self-protects against unintended shoot-through events, overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.

      The LMG341xR050 GaN power stage with integrated driver and protection enables designers to achieve new levels of power density and efficiency in power electronics systems. The LMG341x’s inherent advantages over silicon MOSFETs include ultra-low input and output capacitance, zero reverse recovery to reduce switching losses by as much as 80%, and low switch node ringing to reduce EMI. These advantages enable dense and efficient topologies like the totem-pole PFC.

      The LMG341xR050 provides a smart alternative to traditional cascode GaN and standalone GaN FETs by integrating a unique set of features to simplify design, maximize reliability and optimize the performance of any power supply. Integrated gate drive enables 100 V/ns switching with near zero Vds ringing, less than 100 ns current limiting response self-protects against unintended shoot-through events, overtemperature shutdown prevents thermal runaway, and system interface signals provide self-monitoring capability.

      Download View video with transcript Video

      More information

      Get started with your GaN design today with the LMG3410R050 development kit:

      Similar products you might be interested in

      open-in-new Compare alternates
      Pin-for-pin with same functionality to the compared device
      LMG3411R050 ACTIVE 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection Different overcurrent protection response behavior.
      Same functionality with different pin-out to the compared device
      LMG3422R050 ACTIVE 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting 12 x 12 mm package with temperature reporting and overtemperature and short-circuit protection

      Technical documentation

      star =Top documentation for this product selected by TI
      No results found. Please clear your search and try again.
      View all 16
      Type Title Date
      * Data sheet LMG341xR050 600-V 50-mΩ Integrated GaN Fet Power Stage With Overcurrent Protection datasheet (Rev. B) PDF | HTML 16 Jan 2020
      White paper Achieving High Efficiency and Enabling Integration in EV Powertrain Subsystems (Rev. A) PDF | HTML 17 Jul 2023
      White paper Achieving GaN Products With Lifetime Reliability PDF | HTML 02 Jun 2021
      White paper TI GaN FET와 C2000™ 실시간 MCU를 결합하여 전력 밀도가 높고 효율적인 전원 시스템 달성 18 Mar 2021
      White paper 結合 TI GaN FETs 與 C2000™ 即時 MCU,實現功率密集與有效率的數位電源系統 18 Mar 2021
      White paper Achieve Power-Dense and Efficient Digital Power Systems by Combining TI GaN FETs 05 Jan 2021
      More literature A Generalized Approach to Determine the Switching Lifetime of a GaN FET 20 Oct 2020
      Analog Design Journal Wide-bandgap semiconductors: Performance and benefits of GaN versus SiC 22 Sep 2020
      Application note Thermal Considerations for Designing a GaN Power Stage (Rev. B) 04 Aug 2020
      More literature GaN FET Reliability to Power-line Surges Under Use-conditions 25 Mar 2019
      EVM User's guide Using the LMG341xEVM-018 Half-bridge and LMG34XX-BB--EVM breakout board EVM (Rev. A) 08 Mar 2019
      Application note Third quadrant operation of GaN 25 Feb 2019
      Technical article Gallium nitride: supporting applications from watts to kilowatts PDF | HTML 19 Dec 2018
      Application brief Overcurrent Protection in High-Density GaN Power Designs 19 Oct 2018
      More literature Product-level Reliability of GaN Devices 26 Apr 2016
      White paper Application-Relevant Qualification of Emerging Semiconductor Power Devices, GaN 31 Mar 2016

      Design & development

      For additional terms or required resources, click any title below to view the detail page where available.

      Evaluation board

      LMG34XX-BB-EVM — LMG34xx GaN system-level evaluation motherboard for LMG341x Family

      The LMG34XX-BB-EVM is an easy to use breakout board to configure any LMG341x half bridge board, such as the LMG3410-HB-EVM, as a synchronous buck converter. By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching. This EVM is (...)

      User guide: PDF
      Not available on TI.com
      Daughter card

      LMG3410EVM-018 — LMG3410R050 600-V 50-mΩ GaN half-bridge daughter card

      LMG3410EVM-018 configures two LMG3410R050 600-V GaN FETs with Integrated driver and protection, in a half bridge. This EVM comes with all the necessary auxiliary peripheral circuitry, and is designed to work in conjunction with larger systems.
      User guide: PDF
      Not available on TI.com
      Simulation model

      LMG3410R050 Unencrypted PSpice Model (Rev. A)

      SNOM689A.ZIP (44 KB) - PSpice Model
      Calculation tool

      LMGXX-GAN-LLC-CALC GaN LLC resonant converter device loss calculator

      Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
      lock = Requires export approval (1 minute)
      Supported products & hardware

      Supported products & hardware

      Products
      Gallium nitride (GaN) power stages
      LMG2100R044 100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection LMG2610 650-V 170/248-mΩ GaN half-bridge for ACF with integrated driver, protection and current sense LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection LMG3410R070 600-V 70mΩ GaN with integrated driver and protection LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3422R050 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3425R030 600-V 30-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode LMG3425R050 600-V 50-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode LMG3426R030 600V 30mΩ GaN FET with integrated driver, protection and zero-voltage detection LMG3426R050 600V 50mΩ GaN FET with integrated driver, protection and zero-voltage detection LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R050 650-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection LMG3526R050 650-V 50-mΩ GaN FET with integrated driver, protection and zero-voltage detection reporting LMG5200 80V GaN Half Bridge Power Stage
      Calculation tool

      SNOR029 GaN CCM Boost PFC Power Loss Calculation Excel Sheet

      Supported products & hardware

      Supported products & hardware

      Products
      Gallium nitride (GaN) power stages
      LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection LMG3410R070 600-V 70mΩ GaN with integrated driver and protection LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection
      Calculation tool

      SNOR030 GaN CCM Totem Pole PFC Power Loss Calculation Excel Sheet

      Supported products & hardware

      Supported products & hardware

      Products
      Gallium nitride (GaN) power stages
      LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection LMG3410R070 600-V 70mΩ GaN with integrated driver and protection LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3422R050 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection
      Reference designs

      PMP40690 — 4-kW interleaved CCM totem pole bridgeless PFC reference design using C2000™ MCU and GaN

      This reference design is a 4-kW interleaved CCM totem pole (TTPL) bridgeless PFC reference design using a 64-pin C2000™ microcontroller, LM3410 gallium nitride device and TMCS1100 hall sensor. It is based on TIDM-02008 bidirectional interleaved CCM TTPL bridgeless PFC reference (...)
      Test report: PDF
      Schematic: PDF
      Package Pins Download
      VQFN (RWH) 32 View options

      Ordering & quality

      Information included:
      • RoHS
      • REACH
      • Device marking
      • Lead finish/Ball material
      • MSL rating/Peak reflow
      • MTBF/FIT estimates
      • Material content
      • Qualification summary
      • Ongoing reliability monitoring
      Information included:
      • Fab location
      • Assembly location

      Support & training

      TI E2E™ forums with technical support from TI engineers

      Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

      If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

      Videos