LMR36015 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter | TI.com

LMR36015 (ACTIVE)

4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter

 

Description

The LMR36015 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36015 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Load transient performance is improved with FPWM feature in the 1-MHz regulator. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

The LMR36015 is in a HotRod™ package which enables low noise, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36015 are designed to simplify implementation for a wide range of end equipment, including space critical applications of ultra-small field transmitters and vision sensors.

Features

  • Designed for reliable and rugged applications
    • Input transient protection up to 66 V
    • Junction temperature range –40°C to +150°C
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
    • HotRod™ package enables low noise and minimized switch node ringing
    • 0.4-V dropout with 1.5-A load (typical)
  • Suited for scalable industrial power supplies
    • Pin compatible With:
    • 400-kHz, 1-MHz Frequency options
      • Low power dissipation across load spectrum
        • 90% efficiency at 400 kHz (24VIN, 5VOUT, 1A)
        • 93% efficiency at 400 kHz (12VIN, 5VOUT, 1A)
        • Increased light load efficiency in PFM
        • Low operating quiescent current of 26 µA
      • Small 2-mm × 3-mm HotRod™ package
      • solution with few external components

        All trademarks are the property of their respective owners.

    WEBENCH ® Designer LMR36015

      Min   Max Range
    Vin -  V 4.2 to 60V
    Product Option
    Vout  V 1 to 28V
    Iout  A ≤ 1.5A
    Ambient Temp   °C -40 to 150 °C

    Parametrics

    Compare all products in Buck converters (integrated switch) Email Download to Excel
    Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
    LMR36015 Order now 4.2     60     1     57     1.5     1     400     1000     0.023     Enable
    Forced PWM
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Synchronous Rectification
    Wettable Flanks Package    
    Current Mode     98     -40 to 150     Catalog     VQFN-HR | 12     Converter     12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12)    
    LMR36006 Samples not available 4.2     60     1     57     0.6     1     1000     2100     0.023     Enable
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Synchronous Rectification
    Wettable Flanks Package    
    Current Mode     98     -40 to 150     Catalog     VQFN-HR | 12     Converter     12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12)