LMV712-N-Q1 Automotive, Dual, Low Power, Low Noise, High Output, RRIO Op Amp with Shutdown | TI.com

LMV712-N-Q1 (ACTIVE)

Automotive, Dual, Low Power, Low Noise, High Output, RRIO Op Amp with Shutdown

 

Description

The LMV712-N devices are high-performance BiCMOS operational amplifiers intended for applications requiring rail-to-rail inputs combined with speed and low noise. They offer a bandwidth of 5 MHz and a slew rate of 5 V/µs, and can handle capacitive loads of up to 200 pF without oscillation.

The LMV712-N is ensured to operate from 2.7 V to 5.5 V and offers two independent shutdown pins. This feature allows disabling of each device separately and reduces the supply current to less than 1 µA typical. The output voltage rapidly ramps up smoothly with no glitch as the amplifier comes out of the shutdown mode.

The LMV712-N with the shutdown feature is offered in space-saving 10-pin DSBGA and 10-pin WSON packages. It is also offered in 10-pin VSSOP package. These packages are designed to meet the demands of small size, low power, and low cost required by cellular phones and similar battery-operated portable electronics.

Features

  • Available In Automotive AEC-Q100 Grade 1 Version (LMV712-N Only)
  • 5-MHz GBP
  • Slew Rate: 5 V/µs
  • Low Noise: 20 nV/√Hz
  • Supply Current: 1.22 mA/Channel
  • VOS< 3 mV Maximum
  • Ensured 2.7-V and 5-V Specifications
  • Temperature Range: –40°C to 125°C
  • Rail-to-Rail Inputs and Outputs
  • Unity Gain Stable
  • Small Package: 10-Pin DSBGA, 10-Pin WSON, and 10-Pin VSSOP
  • 1.5-µA Shutdown ICC
  • 2.2-µs Turnon

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LMV712-N-Q1
2    
2.7    
5.5    
5    
5    
In
Out    
3    
1.17    
20    
Automotive    
-40 to 125    
VSSOP | 10    
10VSSOP: 9 mm2: 3 x 3 (VSSOP | 10)    
5    
Shutdown    
115    
80    
35    
CMOS    

Design tool

WEBENCH® Designer LMV712-N-Q1

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.7 to 5.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C