LP87702-Q1

ACTIVE

Dual buck converter and 5-V boost with diagnostic functions

Product details

Regulated outputs (#) 3 Configurability Factory programmable, Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 5.2 Iout (max) (A) 3.5 Features Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed TI functional safety category Functional Safety Quality-Managed Step-up DC/DC converter 1 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 0 Iq (typ) (mA) 27 Rating Automotive Switching frequency (max) (kHz) 4000 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name mmWave AWR, mmWave IWR Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 2000 Product type Radar sensor
Regulated outputs (#) 3 Configurability Factory programmable, Software configurable Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 5.2 Iout (max) (A) 3.5 Features Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed TI functional safety category Functional Safety Quality-Managed Step-up DC/DC converter 1 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 0 Iq (typ) (mA) 27 Rating Automotive Switching frequency (max) (kHz) 4000 Operating temperature range (°C) -40 to 125 Processor supplier Texas Instruments Processor name mmWave AWR, mmWave IWR Shutdown current (ISD) (typ) (µA) 1 Switching frequency (typ) (kHz) 2000 Product type Radar sensor
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C, TA
  • Functional Safety Quality-Managed
    • Documentation Available to Aid Functional Safety System Design
    • Two Inputs for External Voltage Monitoring
    • Two Programmable Power-Good Signals
    • Dedicated Reference Voltage for Diagnostics
    • Window Watchdog with Reset Output
    • Output Short-Circuit and Overload Protection
    • Overtemperature Warning and Protection
    • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Two High-Efficiency Step-Down DC/DC converters:
    • Maximum Output Current 3.5 A
    • 2-MHz, 3-MHz, or 4-MHz Switching Frequency
    • Auto PWM/PFM and Forced-PWM Operations
    • Output Voltage = 0.7 V to 3.36 V
  • 5-V Boost Converter
    • Maximum Output Current 600 mA
  • External Clock Input to Synchronize Switching
  • Spread-Spectrum Modulation
  • Programmable Start-up and Shutdown Delays and Sequencing with Enable Signal
  • Configurable General Purpose Outputs (GPOs)
  • I2C-Compatible Interface Supporting Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C, TA
  • Functional Safety Quality-Managed
    • Documentation Available to Aid Functional Safety System Design
    • Two Inputs for External Voltage Monitoring
    • Two Programmable Power-Good Signals
    • Dedicated Reference Voltage for Diagnostics
    • Window Watchdog with Reset Output
    • Output Short-Circuit and Overload Protection
    • Overtemperature Warning and Protection
    • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Two High-Efficiency Step-Down DC/DC converters:
    • Maximum Output Current 3.5 A
    • 2-MHz, 3-MHz, or 4-MHz Switching Frequency
    • Auto PWM/PFM and Forced-PWM Operations
    • Output Voltage = 0.7 V to 3.36 V
  • 5-V Boost Converter
    • Maximum Output Current 600 mA
  • External Clock Input to Synchronize Switching
  • Spread-Spectrum Modulation
  • Programmable Start-up and Shutdown Delays and Sequencing with Enable Signal
  • Configurable General Purpose Outputs (GPOs)
  • I2C-Compatible Interface Supporting Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking

The LP87702-Q1helps meet the power management requirements of the latest platforms, particularly in automotive radar and camera and industrial radar applications. The device contains two step-down DC/DC converters, and a 5-V boost converter to support safety critical applications. The device integrates two voltage monitoring inputs for external power supplies and a window watchdog.

The automatic PWM/PFM (AUTO mode) operation gives high efficiency over a wide output current range for buck converters. The LP87702-Q1 uses remote voltage sensing to compensate IR drop between the converter output and the point-of-load, thus improving the accuracy of the output voltage.

Programmable start-up and shutdown sequences synchronized to the enable signal are supported, including general purpose digital outputs.

During start-up and voltage change, the device controls the output slew rate for minimum output voltage overshoot and inrush current. This device contains one-time-programmable (OTP) memory. Each orderable part number has specific OTP settings for a given application. Details of the default OTP configuration for each orderable part number can be found in the technical reference manual.

The LP87702-Q1helps meet the power management requirements of the latest platforms, particularly in automotive radar and camera and industrial radar applications. The device contains two step-down DC/DC converters, and a 5-V boost converter to support safety critical applications. The device integrates two voltage monitoring inputs for external power supplies and a window watchdog.

The automatic PWM/PFM (AUTO mode) operation gives high efficiency over a wide output current range for buck converters. The LP87702-Q1 uses remote voltage sensing to compensate IR drop between the converter output and the point-of-load, thus improving the accuracy of the output voltage.

Programmable start-up and shutdown sequences synchronized to the enable signal are supported, including general purpose digital outputs.

During start-up and voltage change, the device controls the output slew rate for minimum output voltage overshoot and inrush current. This device contains one-time-programmable (OTP) memory. Each orderable part number has specific OTP settings for a given application. Details of the default OTP configuration for each orderable part number can be found in the technical reference manual.

Download View video with transcript Video
Request more information

Functional safety documents and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LP87745-Q1 ACTIVE Automotive three 3-A low-noise buck converter, IO LDO & 5-V boost converter PMIC for radar MMICs Much improved RF low noise performance switching at 17.6MHz with the smallest solution size and external LDO free.
Similar functionality to the compared device
LP87524B-Q1 ACTIVE Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs This product is for LDO-based 5-V input radar systems.
LP87524J-Q1 ACTIVE Multiphase 4MHz, 4A/1.0V + 2.5A/1.8V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs This product is for LDO-free 5-V input radar designs.
LP876242-Q1 ACTIVE Automotive four 8.8-MHz buck converters for AWR and IWR MMICs Higher current capability for cascaded imaging radar applications and supports ASIL D requirements at the system level

Technical documentation

Design & development

Power-supply solutions

Explore solutions that include the LP87702-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

LP8770Q1EVM — Evaluation Module for LP8770-Q1 Boost and Dual Buck Regulators With Diagnostic Functions

The LP8770Q1EVM is designed to meet the power management requirements of the latest processor and platform needs in automotive camera and radar applications. The device contains two step-down DC-DC converters and two linear regulators and general purpose digital output signal. The device is (...)
User guide: PDF
Not available on TI.com
Simulation model

LP8770-Q1 SIMPLIS Model

SNVMC02.ZIP (33 KB) - SIMPLIS Model
Simulation model

LP87702-Q1 PSpice Average Model

SNVMBI8.ZIP (86 KB) - PSpice Model
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Schematic

LP87702x Design Checklist

SNVR494.ZIP (324 KB)
Reference designs

TIDA-020011 — Automotive mmWave radar gesture control reference design

This reference design utilizes mmWave Radar and a full automotive power design to provide a sleek, simple solution to capture hand gestures and improve the experience of the driver. The evolution of the automobile has led to the desire for simpler and easier interaction with the ever increasing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01021 — Beamsteering for corner radar reference design

This reference design provides a foundation for blind-spot detection (BSD), cross-traffic alert (CTA), lane-change assist (LCA), and traffic-jam assist (TJA) applications using the AWR1843BOOST evaluation module (EVM). This design allows the estimation (in the azimuthal and elevation plane), (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01025 — mmWave diagnostic and monitoring reference design

This reference design showcases the inbuilt autonomous monitoring functionality in mmWave radar sensors that enhances system efficiency by minimizing the processing load on the host. The design uses a safety diagnostic library (SDL) to run diagnostic tests on programmable digital cores, peripherals (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01570 — Automotive 77-GHz radar module reference design with object data output

TIDA-01570 is a reference design for a 76- to 81-GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar analog front end (AFE), processors and CAN-FD transceiver. After processing, object data is provided over the included N-FD (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020004 — Automotive RFCMOS 77GHz radar module reference design with object data output over dual CAN FD

This reference design is a solution for a 76 to 81 GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar AFE, processors and CAN FD transceiver. All of these functions are included in a small form factor PCB suitable for front (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP22334 — High efficiency, low-noise 5-V/3.3-V/1.8-V/1.1-V automotive display reference design

This reference design is for an automotive display application with a customized form factor. The design demonstrates the excellent thermal performance of LM61460-Q1 with its HotRod™ QFN package as well as the low EMI aided by its spread spectrum feature. It generates four (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos