A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
THS2630 ACTIVE 35-V, 180-MHz high-speed low-noise fully-differential amplifier Lower power (8.9 mA), lower noise (3.8 nV/rtHz) and wider supply (35 V)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 52 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.3 Iq per channel (typ) (mA) 12.3 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 2 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 85 2nd harmonic (dBc) 88 3rd harmonic (dBc) 84 Frequency of harmonic distortion measurement (MHz) 1 GBW (typ) (MHz) 170 Input bias current (max) (pA) 15400000 Features Shutdown CMRR (typ) (dB) 95 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 52 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 1.3 Iq per channel (typ) (mA) 12.3 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 2 Operating temperature range (°C) -40 to 85 Iout (typ) (mA) 85 2nd harmonic (dBc) 88 3rd harmonic (dBc) 84 Frequency of harmonic distortion measurement (MHz) 1 GBW (typ) (MHz) 170 Input bias current (max) (pA) 15400000 Features Shutdown CMRR (typ) (dB) 95 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • High performance
    • Bandwidth: 170 MHz (V CC = ±15 V, G = 1 V/V)
    • Slew rate: 51 V/µs
    • Gain bandwidth product: 215 MHz
    • Distortion: –102 dBc THD at 2 V PP, 250 kHz
  • Voltage noise
    • 1/f voltage noise corner: 350 Hz
    • 1.25 nV/√Hz input-referred noise
  • Single supply operating range: 5 V to 30 V
  • Quiescent current (shutdown): 860 µA (THS4130)
  • Temperature range: –40°C to +85°C
  • Packages: PowerPAD™ HVSSOP-8, SOIC-8, VSSOP-8
  • High performance
    • Bandwidth: 170 MHz (V CC = ±15 V, G = 1 V/V)
    • Slew rate: 51 V/µs
    • Gain bandwidth product: 215 MHz
    • Distortion: –102 dBc THD at 2 V PP, 250 kHz
  • Voltage noise
    • 1/f voltage noise corner: 350 Hz
    • 1.25 nV/√Hz input-referred noise
  • Single supply operating range: 5 V to 30 V
  • Quiescent current (shutdown): 860 µA (THS4130)
  • Temperature range: –40°C to +85°C
  • Packages: PowerPAD™ HVSSOP-8, SOIC-8, VSSOP-8

The THS4130 and THS4131 devices (THS413x) are a family of fully differential input/output amplifiers fabricated using Texas Instruments state-of-the-art, high-voltage, complementary, bipolar process.

The THS413x use a true, fully differential signal path from input to output, and provide a high supply capability of up to ±15 V. This design leads to an excellent common-mode noise rejection performance (95 dB at 800 kHz) and total harmonic distortion (−102 dBc at 2 V PP, 250 kHz). The wide supply range allows high-voltage differential signal chains to benefit from the improved headroom and dynamic range without adding separate amplifiers for each polarity of the differential signal.

The THS413x are characterized for operation over the wide temperature range of –40°C to +85°C.

The THS4130 and THS4131 devices (THS413x) are a family of fully differential input/output amplifiers fabricated using Texas Instruments state-of-the-art, high-voltage, complementary, bipolar process.

The THS413x use a true, fully differential signal path from input to output, and provide a high supply capability of up to ±15 V. This design leads to an excellent common-mode noise rejection performance (95 dB at 800 kHz) and total harmonic distortion (−102 dBc at 2 V PP, 250 kHz). The wide supply range allows high-voltage differential signal chains to benefit from the improved headroom and dynamic range without adding separate amplifiers for each polarity of the differential signal.

The THS413x are characterized for operation over the wide temperature range of –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet THS413x High-Speed, Low-Noise, Fully-Differential I/O Amplifiers datasheet (Rev. L) PDF | HTML 21 Aug 2023
Application note Analog Time Gain Control (ATGC) Solutions for TI’s Ultrasound AFE PDF | HTML 18 May 2023
EVM User's guide DEM-FDA-DGN-EVM User's Guide 20 Jan 2022
EVM User's guide DEM-FDA-SOIC-EVM User's Guide PDF | HTML 18 Jan 2022
Application note Precision Sum Circuit Support Hi Output Current Multiple AFEs in Ultasound App 20 Nov 2017
Analog Design Journal Design and analysis of a TGC circuit to drive the control voltage 26 Apr 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Fully-Differential Amplifiers (Rev. E) 19 Sep 2016
Analog Design Journal Analysis of fully differential amplifiers 11 Mar 2005
Analog Design Journal Designing for low distortion with high-speed op amps 02 Mar 2005
Analog Design Journal Fully differential amplifiers applications:Line termination,driving high-speed.. 02 Mar 2005
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
EVM User's guide THS4130 EVM User's Guide for High-Speed Fully-Differential Amplifier 26 Jan 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-FDA-DGN-EVM — Evaluation module for fully differential amplifiers in the DGN package

The DEM-FDA-DGN-EVM is an unpopulated evaluation module (EVM) for fully differential amplifiers (FDA) in the DGN (HVSSOP) package. The EVM is designed to enable quick and efficient lab testing of the high-speed FDAs using 50-Ω SMA connectors for use with lab equipment. The schematic (...)

User guide: PDF
Not available on TI.com
Evaluation board

DEM-FDA-SOIC-EVM — Evaluation module for fully differential amplifiers in SOIC packages

The DEM-FDA-SOIC-EVM is an unpopulated evaluation module (EVM) for fully differential amplifiers (FDA) in the D (SOIC) package. The EVM is designed to enable quick and efficient lab testing of the high-speed FDAs using 50-Ω SMA connectors for use with lab equipment. The schematic (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

THS4130EVM — THS4130 evaluation module

The THS4130EVM is a good example of PCB design and layout for high-speed operational amplifier applications. It is a complete circuit for the high-speed operational amplifier. The EVM is mad eof the THS4130 high-speed operational amplifier, a number of passive components, and various featues and (...)

User guide: PDF
Not available on TI.com
Simulation model

Example Electrosurgery Reference Design

SLOM512.ZIP (58 KB) - PSpice Model
Simulation model

THS4130 PSpice Model (Rev. B)

SLOM146B.ZIP (59 KB) - PSpice Model
Simulation model

THS4130 TINA-TI Reference Design (Rev. B)

SLOM148B.TSC (89 KB) - TINA-TI Reference Design
Simulation model

THS4130 TINA-TI Spice Model (Rev. B)

SLOM147B.ZIP (6 KB) - TINA-TI Spice Model
Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
LMH6550 400MHz, Differential, High Speed Op Amps LMH6551 370MHz, Differential, High Speed Op Amp LMH6552 1.5 GHz Fully Differential Amplifier LMH6553 900 MHz Fully Differential Amplifier with Output Limiting Clamp LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier LMP8350 Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier THS4130 150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown THS4131 Fully Differential Input/Output Low Noise Amplifier THS4140 160MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4150 150MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4151 150MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4500 15V, High-Speed Fully Differential Amplifier with power-down THS4501 High-Speed Fully Differential Amplifier, +/-5 V THS4503 High-Speed Fully-Differential Amplifiers THS4504 Wideband, Low Distortion Fully Differential Amplifier with Shutdown THS4505 Wideband, Low-Distortion Fully Differential Amplifier THS4508 Wideband Fully Differential Amplifier THS4509 1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier THS4511 1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier THS4513 1.6-GHz, min gain 1-V/V, low-noise, low distortion fully differential amplifier THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier THS4521 Very low power rail-to-rail output fully differential amplifier THS4522 Very low power dual channel rail-to-rail output fully differential amplifier THS4524 Very low power quad channel rail-to-rail output fully differential amplifier THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier THS4532 Dual, Ultra low power 0.25mA, RRO, fully differential amplifier THS4541 High-Speed Differential I/O Amplifier THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier THS4567 220-MHz CMOS input fully differential amplifier with VICM and VOCM control THS770006 High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain
Audio op amps
OPA1637 High-fidelity, high-voltage (36-V), low-noise (3.7-nV/rtHz) Burr-Brown™ audio fully-differential amp
Precision op amps (Vos<1mV)
THP210 High precision (40-μV, 0.1μV/C), high-voltage (36-V), low-noise (3.7-nV/√Hz), fully-differential amp
RF FDAs
LMH3401 7-GHz, Ultra-Wideband, Fully Differential Amplifier LMH5401 8-GHz Ultra wideband fully differential amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01427 — 2.3 nV/√Hz, Differential, Time Gain Control (TGC) DAC Reference Design for Ultrasound

The TIDA-01427 reference design provides a solution for differential signal chain used for generating a time-varying control voltage (VCNTL) to drive multiple AFE devices in a parallel configuration. TI's low-noise analog front ends (AFEs) for medical ultrasound have a time gain control (TGC) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos