THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier | TI.com

THS4141 (ACTIVE) 160MHz, Fully Differential Input/Output High Slew Rate Amplifier

 160MHz, Fully Differential Input/Output High Slew Rate Amplifier - THS4141
Datasheet
 

Features

  • High Performance
    • 160 MHz -3 dB Bandwidth (VCC = ±15 V)
    • 450 V/µs Slew Rate
    • -79 dB, Third Harmonic Distortion at 1 MHz
    • 6.5 nV/Hz Input-Referred Noise
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Reduced Second Harmonic Distortion Due to Differential Output
  • Wide Power Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 880 µA in Shutdown Mode (THS4140)
  • KEY APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

Parametrics

Compare all products in Fully differential amplifiers Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Operating temperature range (C) Package Group Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) Package size: mm2:W x L (PKG) GBW (Typ) (MHz) Input bias current (Max) (pA) @ MHz CMRR (Typ) (dB)
THS4141 Order now 1     4     33     160     1     450     6.5     13.2     No     7     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
85     83     80     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
170     15000000     1     84    
THS4130 Order now 1     4     33     150     1     52     1.3     12.3     No     2     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
85     88     84     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
170     6000000     1     95    
THS4131 Order now 1     4     33     150     1     52     1.3     12.3     No     2     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8
VSSOP | 8    
85     88     84     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
170     6000000     1     95    
THS4140 Order now 1     4     33     160     1     450     6.5     13.2     No     7     -40 to 85
0 to 70    
MSOP-PowerPAD | 8
SOIC | 8