THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier | TI.com

THS4552 (ACTIVE)

Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier

 

Description

The THS4552 fully differential amplifier offers an easy interface from single-ended sources to the differential output required by high-precision analog-to-digital converters (ADCs). Designed for exceptional dc accuracy, low noise, and robust capacitive load driving, this device is well suited for data acquisition systems where high precision is required along with the best signal-to-noise ratio (SNR) and spurious-free dynamic range (SFDR) through the amplifier and ADC combination.

The THS4552 features the negative rail input required when interfacing a dc-coupled, ground-centered, source signal to a single-supply differential input ADC. Very low dc error and drift terms support the emerging 16- to 20-bit successive-approximation register (SAR) input requirements. A wide-range output common-mode control supports the ADC running from 1.8-V to 5-V supplies with ADC common-mode input requirements from 0.7 V to greater than 3.0 V.

The THS4552 device is characterized for operation over the wide temperature range of –40°C to +125°C, and is available in 16-pin TSSOP and 24-pin VQFN packages.



Features

  • Bandwidth: 150 MHz (G = 1 V/V)
  • Differential Output Slew Rate: 220 V/µs
  • Gain Bandwidth Product: 135 MHz
  • Negative Rail Input (NRI),
    Rail-to-Rail Output (RRO)
  • Wide Output Common-Mode Control Range
  • Single-Supply Operating Range: 2.7 V to 5.4 V
  • Trimmed-Supply Current:
    1.37 mA per Channel at 5 V
  • 25°C Input Offset: ±175 µV (max)
  • Input Offset Voltage Drift: ±2.0 µV/°C (max)
  • Differential Input Voltage Noise: 3.3 nV/√Hz
  • HD2: –128 dBc at 2 VPP, 100 kHz
  • HD3: –139 dBc at 2 VPP, 100 kHz
  • < 50-ns Settling Time: 4-V Step to 0.01%
  • 18-Bit Settling Time: 4-V Step, < 500 ns

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Fully differential amplifiers Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Operating temperature range (C) Package Group Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) Package size: mm2:W x L (PKG) GBW (Typ) (MHz) Input bias current (Max) (pA) @ MHz CMRR (Typ) (dB)
THS4552 Order now 2     2.7     5.4     150     1     220     3.3     1.37     In to V-
Out    
0.265     -40 to 125     TSSOP | 16
WQFN | 24    
65     128     139     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
24WQFN: 16 mm2: 4 x 4 (WQFN | 24)    
135     1500000     0.1     110    
THS4531A Order now 1     2.5     5.5     36     1     220     10     0.25     In to V-
Out    
0.4     -40 to 125     QFN | 10
SOIC | 8
VSSOP | 8    
26     129     138     10QFN: 4 mm2: 2 x 2 (QFN | 10)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
27     250000     0.001     116    
THS4541 Order now 1     2.7     5.4     620     1     1500     2.2     10.1     In to V-
Out    
0.45     -40 to 125     QFN | 10
VQFN | 16    
100     140     140     10QFN: 4 mm2: 2 x 2 (QFN | 10)
16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
850     13000000     0.1     100    
THS4551 Order now 1     2.7     5.4     150     1     220     3.3     1.35     In to V-
Out    
0.175