TL074H

ACTIVE

Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V+ GBW (typ) (MHz) 5.25 Slew rate (typ) (V/µs) 20 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.9375 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Cost Optimized, EMI Hardened, Small Size, Standard Amps Input bias current (max) (pA) 120 CMRR (typ) (dB) 105 Iout (typ) (A) 0.026 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.105 Output swing headroom (to positive supply) (typ) (V) 0.115
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 40 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V+ GBW (typ) (MHz) 5.25 Slew rate (typ) (V/µs) 20 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.9375 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 2 Features Cost Optimized, EMI Hardened, Small Size, Standard Amps Input bias current (max) (pA) 120 CMRR (typ) (dB) 105 Iout (typ) (A) 0.026 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.105 Output swing headroom (to positive supply) (typ) (V) 0.115
SOIC (D) 14 51.9 mm² 8.65 x 6 SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 TSSOP (PW) 14 32 mm² 5 x 6.4
  • High slew rate: 20 V/µs (TL07xH, typ)
  • Low offset voltage: 1 mV (TL07xH, typ)
  • Low offset voltage drift: 2 µV/°C
  • Low power consumption: 940 µA/ch (TL07xH, typ)
  • Wide common-mode and differential voltage ranges
    • Common-mode input voltage range includes V CC+
  • Low input bias and offset currents
  • Low noise: V n = 18 nV/√ Hz (typ) at f = 1 kHz
  • Output short-circuit protection
  • Low total harmonic distortion: 0.003% (typ)
  • Wide supply voltage: ±2.25 V to ±20 V, 4.5 V to 40 V
  • High slew rate: 20 V/µs (TL07xH, typ)
  • Low offset voltage: 1 mV (TL07xH, typ)
  • Low offset voltage drift: 2 µV/°C
  • Low power consumption: 940 µA/ch (TL07xH, typ)
  • Wide common-mode and differential voltage ranges
    • Common-mode input voltage range includes V CC+
  • Low input bias and offset currents
  • Low noise: V n = 18 nV/√ Hz (typ) at f = 1 kHz
  • Output short-circuit protection
  • Low total harmonic distortion: 0.003% (typ)
  • Wide supply voltage: ±2.25 V to ±20 V, 4.5 V to 40 V

The TL07xH (TL071H, TL072H, and TL074H) family of devices are the next-generation versions of the industry-standard TL07x (TL071, TL072, and TL074) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1 mV, typical), high slew rate (20 V/µs), and common-mode input to the positive supply. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL07xH devices to be used in the most rugged and demanding applications.

The TL07xH (TL071H, TL072H, and TL074H) family of devices are the next-generation versions of the industry-standard TL07x (TL071, TL072, and TL074) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1 mV, typical), high slew rate (20 V/µs), and common-mode input to the positive supply. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL07xH devices to be used in the most rugged and demanding applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TL084H ACTIVE Quad, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation Same performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TL07xx Low-Noise FET-Input Operational Amplifiers datasheet (Rev. V) PDF | HTML 12 Apr 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Evaluation board

DYY-AMP-EVM — Evaluation module for operational amplifiers in the DYY package

The DYY-AMP-EVM is an evaluation module (EVM) to test the performance of the op amps available in DYY-14 (SOT-23 THN) packages. This EVM can easily be configured as an inverting amplifier, non-inverting amplifier and difference amplifier, which allows engineers to quickly evaluate and verify design (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TL07XH, TL08XH TINA-TI Reference Design

SLOM514.ZIP (7 KB) - TINA-TI Reference Design
Simulation model

TL07XH_TL08XH PSpice Model (Rev. A)

SLOM513A.ZIP (30 KB) - PSpice Model
Simulation model

TL07xH_TL08xH TINA-TI Spice Model (Rev. A)

SLOM511A.ZIP (5 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 14 View options
SOT-23-THN (DYY) 14 View options
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos