TLC2252-DIE Advanced LinCMOS Rail-to-Rail Very Low-Power Operational Amplifier | TI.com

TLC2252-DIE (ACTIVE)

Advanced LinCMOS Rail-to-Rail Very Low-Power Operational Amplifier

 

Description

The TLC2252 is a dual and quadruple operational amplifier from Texas Instruments. The device exhibits rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The micropower operation makes it a good choice for battery-powered applications. The noise performance has been dramatically improved over previous generations of CMOS amplifiers.

The TLC2252 amplifier, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels, this device works well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this device a great choice when interfacing with analog-to-digital converters (ADCs).

Features

  • Output Swing Includes Both Supply Rails
  • Low Noise
  • Low Input Bias Current
  • Fully Specified for Both Single-Supply and Split-Supply Operation
  • Very Low Power
  • Common-Mode Input Voltage Range Includes Negative Rail
  • Low Input Offset Voltage
  • Macromodel Included

Parametrics

Compare all products in Die & wafer services Email Download to Excel
Part number Order Product type Category Rating
TLC2252-DIE Order now Amplifiers     Tested Die     Catalog