TLV272-Q1 Dual automotive 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp | TI.com

TLV272-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual automotive 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp

 

Description

The TLV27x takes the minimum operating supply voltage down to 2.7 V over the extended automotive temperature range while adding the rail-to-rail output swing feature. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x also provides 3-MHz bandwidth from only 550 µA.

Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).

The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.

The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micropower microcontrollers available today including Texas Instruments MSP430.

Features

  • Qualified for Automotive Applications
  • Rail-To-Rail Output
  • Wide Bandwidth . . . 3 MHz
  • High Slew Rate . . . 2.4 V/µs
  • Supply Voltage Range . . . 2.7 V to 16 V
  • Supply Current . . . 550 µA/Channel
  • Input Noise Voltage . . . 39 nV/Hz
  • Input Bias Current . . . 1 pA
  • Specified Temperature Range –40°C to 125°C . . . Automotive Grade
  • Ultrasmall Packaging
    • 5-Pin SOT-23 (TLV271)
  • Ideal Upgrade for TLC27x Family

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV272-Q1 Order now 2     2.7     16     3     2.1     In to V-
Out    
5     0.55     39     Automotive     -40 to 125     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     2         60     80     7     CMOS    
TLV271 Order now 1     2.7     16     3     2.1     In to V-
Out    
5     0.55     39     Catalog     -40 to 125
0 to 70    
PDIP | 8
SOIC | 8
SOT-23 | 5    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2         60     80     7     CMOS    
TLV271-Q1 Order now 1     2.7     16     3     2.1     In to V-
Out    
5     0.55     39     Automotive     -40 to 125     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2         60     80     7     CMOS    
TLV272 Order now 2     2.7     16     3     2.1     In to V-
Out    
5     0.55     39     Catalog     -40 to 125
0 to 70    
PDIP | 8
SOIC | 8
VSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2         60     80     7     CMOS    
TLV274 Order now 4