A newer version of this product is available
TLV6741
- Low broadband noise: 3.5 nV/√Hz
- Gain bandwidth: 10 MHz
- Low input bias current: ±3 pA
- Low offset voltage: 0.15 mV
- Low offset voltage drift: ±0.2 µV/°C
- Rail-to-rail output
- Unity-gain stable
- Low IQ:
- TLV6741: 890 µA/ch
- TLV6742/4: 990 µA/ch
- Wide supply range:
- TLV6741: 2.25 V to 5.5 V
- TLV6742/4: 1.7 V to 5.5 V
- Robust EMIRR performance: 71 dB at 2.4 GHz
The TLV674x family includes single (TLV6741), dual (TLV6742), and quad-channel (TLV6744) general-purpose CMOS operational amplifiers (op amp) that provide a low noise figure of 3.5 nV/√Hz and a wide bandwidth of 10 MHz. The low noise and wide bandwidth make the TLV674x family of devices attractive for a variety of precision applications that require a good balance between cost and performance. Additionally, the input bias current of the TLV674x family supports applications with high source impedance.
The robust design of the TLV674x family provides ease-of-use to the circuit designer due to its unity-gain stability, integrated RFI/EMI rejection filter, no phase reversal in overdrive conditions and high electrostatic discharge (ESD) protection (2-kV HBM). Additionally, the resistive open-loop output impedance makes them easy to stabilize with much higher capacitive loads.
This op amp family is optimized for low-voltage operation as low as 2.25 V (±1.125 V) for the TLV6741 and 1.7 V (±0.85 V) for the TLV6742 and TLV6744. All of the devices operate up to 5.5 V (±2.75 V), and are specified over the temperature range of –40°C to 125°C.
The single-channel TLV6741 is available in a small-size SC70-5 package. The dual-channel TLV6742 is available in multiple package options including a tiny 1.5 mm × 2.0 mm X2QFN package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV6741, TLV6742, TLV6744 10-MHz, Low Broadband Noise, RRO, Operational Amplifier datasheet (Rev. I) | PDF | HTML | 31 Aug 2021 |
Application note | Charge Amplifier Circuit | PDF | HTML | 08 Nov 2021 | |
Circuit design | Non-inverting microphone pre-amplifier circuit | 30 Dec 2018 | ||
Circuit design | TIA microphone amplifier circuit | PDF | HTML | 30 Dec 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module
The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)
TINA-TI Reference Design Companion for Non-inverting Microphone Pre-amp Circuit
TINA-TI Reference Design Companion for TIA Microphone Amplifier Circuit
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060016 — Non-inverting microphone pre-amplifier circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
CIRCUIT060088 — Transimpedance amplifier (TIA) microphone amplifier circuit
SBOC526 — Simulation for TIA Microphone Amplifier Circuit
Supported products & hardware
Products
General-purpose op amps
Hardware development
Design tool
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-SC70 (DCK) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.