TLV9004 4-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems | TI.com

TLV9004 (ACTIVE) 4-Channel, 1MHz, RRIO, 1.8V to 5.5V Operational Amplifier for Cost-Optimized Systems

 

Description

The TLV900x family includes single (TLV9001), dual (TLV9002), and quad-channel (TLV9004) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as smoke detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x devices.

The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.

The TLV900x devices include a shutdown mode (TLV9001S, TLV9002S and TLV9004S) that allow the amplifiers to switch off into standby mode with typical current consumption less than 1 µA.

Micro-size packages, such as SOT-553 and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.

Features

  • Scalable CMOS amplifier for low-cost applications
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.4 mV
  • Unity-gain bandwidth: 1 MHz
  • Low broadband noise: 27 nV/√Hz
  • Low input bias current: 5 pA
  • Low quiescent current: 60 µA/Ch
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Operational at supply voltages as low as 1.8 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
  • Extended temperature range: –40°C to 125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV9004 Order now 4     1.8     5.5     1     2     In
Out    
1.6     0.06     30     Catalog     -40 to 125     QFN | 14
SOIC | 14
TSSOP | 14
WQFN | 16    
14QFN: 4 mm2: 2 x 2 (QFN | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
0.6     Cost Optimized
EMI Hardened    
  77     40     CMOS    
LM324LV Order now 4     2.7     5.5     1     1.5     In to V-     3     0.09     40     Catalog     -40 to 125     SOIC | 14
TSSOP | 14    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
4     Cost Optimized
EMI Hardened
Standard Amps    
    40     CMOS    
LMV604 Order now 4     2.7     5.5     1     1     In to V-
Out    
5     0.107     39     Catalog     -40 to 125     SOIC | 14
TSSOP | 14    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
1.9         200     86     75     CMOS    
TLV4313 Order now 4     1.8     5.5     1     0.5     In
Out    
3     0.065     26     Catalog     -40 to 125     TSSOP | 14     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     2     Cost Optimized
EMI Hardened    
  85     15     CMOS    
TLV4316 Order now 4     1.8     5.5     10     6