TLV9051 Single 5-MHz, 15-V/µs high slew-rate, RRIO op amp | TI.com

TLV9051 (PREVIEW) Single 5-MHz, 15-V/µs high slew-rate, RRIO op amp

 

Sample Availability

Prototype samples are available (PTLV9051IDPWR). Request Now

Description

The TLV9051, TLV9052, and TLV9054 devices are single, dual, and quad operational amplifiers, respectively. The devices are optimized for low voltage operation from 1.8 V to 5.5 V. The inputs and outputs can operate from rail to rail at a very high slew rate. These devices are perfect for cost-constrained applications where low-voltage operation, high slew rate, and low quiescent current is needed. The capacitive-load drive of the TLV905x family is 150 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads.

The TLV905xS devices include a shutdown mode that allow the amplifiers to be switched off into a standby mode with typical current consumption less than 1 µA.

The TLV905x family is easy to use due to the devices being unity-gain stable, including a RFI and EMI filter, and being free from phase reversal in an overdrive condition.

Features

  • High slew rate: 15 V/µs
  • Low quiescent current: 330 µA
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.33 mV
  • Unity-gain bandwidth: 5 MHz
  • Low broadband noise: 15 nV/√Hz
  • Low input bias current: 2 pA
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Scalable family of CMOS op amps for low-cost applications
  • Operational at supply voltages as low as 1.8 V
  • Extended temperature range: –40°C to 125°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV9051 Order now 1     1.8     5.5     5     15     In
Out    
1.6     0.33     20     Catalog     -40 to 125     SC70 | 5
SOT-23 | 5
SOT-23 | 6
X2SON | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
0.5     Cost Optimized
EMI Hardened
Shutdown
Small Size    
  96     50     CMOS    
OPA314 Order now 1     1.8     5.5     3     1.5     In
Out    
2.5     0.15     14     Catalog     -40 to 125     SC70 | 5
SOT-23 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
1     Small Size
EMI Hardened    
10     80     20     CMOS    
TLV2771 Order now 1     2.5     5.5     5.1     10.5     In to V-
Out    
2.5     1     17     Catalog     -40 to 125
0 to 70    
SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2         60     96     40     CMOS    
TLV314 Order now 1     1.8     5.5     3     1.5     In
Out    
3     0.15     16     Catalog     -40 to 125     SC70 | 5
SOT-23 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
2     Cost Optimized
EMI Hardened
Small Size    
  96     20     CMOS    
TLV9061 Order now 1     1.8