TLV9102 1MHz, 16-V rail-to-rail input/output, low-offset voltage, low-power op amp | TI.com

TLV9102 (ACTIVE)

1MHz, 16-V rail-to-rail input/output, low-offset voltage, low-power op amp

 

Sample Availability

Prototype samples are available (PTLV9102IPWR). Request Now

Description

The TLV910x family (TLV9101, TLV9102, and TLV9104) is a family of 16-V general purpose operational amplifiers.

These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), low offset drift (±0.5 µV/°C, typ), and 1.1-MHz bandwidth.

Wide differential and common-mode input-voltage range, high output current (±80 mA), high slew rate (4.5 V/µs), low power operation (120 µA, typ) and shutdown functionality make the TLV910x a robust, low-power, high-performance operational amplifier for industrial applications.

The TLV910x family of op amps is available in micro-size packages, as well as standard packages, and is specified from –40°C to 125°C.

Features

  • Rail-to-rail input and output
  • Wide bandwidth: 1.1-MHz GBW
  • Low quiescent current: 120 µA per amplifier
  • Low offset voltage: ±300 µV
  • Low offset voltage drift: ±0.6 µV/°C
  • Low noise: 28 nV/√Hz at 10 kHz
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • High slew rate: 4.5 V/µs
  • Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
  • Robust EMIRR performance: 77 dB at 1.8 GHz

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
TLV9102 Order now 2     2.7     16     1.1     4.5     In
Out    
1.4     0.12     33     Catalog     -40 to 125     SOIC | 8
TSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
0.5     Cost Optimized
EMI Hardened
Small Size    
1000     120     80     CMOS    
OPA2990 Order now 2     2.7     40     1.1     4.5     In
Out    
1.4     0.12     33     Catalog     -40 to 125     SOIC | 8
TSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
0.5     EMI Hardened
Small Size    
1000     120     80     CMOS    
TLV2170 Order now 2     2.7     36     1.2     0.4     In to V-
Out    
2.5     0.125     22     Catalog     -40 to 125     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
2     Cost Optimized
EMI Hardened    
  110     17     CMOS    
TLV9302 Order now 2     4.5     40     1     3     In to V-
Out    
2     0.15     35     Catalog     -40 to 125     SOIC | 8
TSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
2     Cost Optimized
EMI Hardened
Small Size    
  115     60     CMOS