TLV9162-Q1

ACTIVE

Automotive, dual, 16-V 11-MHz rail-to-rail input and output operational amplifier

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 11 Slew rate (typ) (V/µs) 33 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.4 Vn at 1 kHz (typ) (nV√Hz) 6.8 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.25 Features EMI Hardened, MUX Friendly, Small Size CMRR (typ) (dB) 110 Iout (typ) (A) 0.073 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 11 Slew rate (typ) (V/µs) 33 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 2.4 Vn at 1 kHz (typ) (nV√Hz) 6.8 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.25 Features EMI Hardened, MUX Friendly, Small Size CMRR (typ) (dB) 110 Iout (typ) (A) 0.073 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 0.025 Output swing headroom (to positive supply) (typ) (V) -0.025
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, T A
    • Device HBM ESD classification level 3A (≥2500 V)
    • Device CDM ESD classification level C3 (≥1500 V)
  • Low offset voltage: ±210 µV
  • Low offset voltage drift: ±0.25 µV/°C
  • Low noise: 6.8 nV/√ Hz at 1 kHz, 4.2 nV/√ Hz broadband
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • Wide bandwidth: 11-MHz GBW, unity-gain stable
  • High slew rate: 33 V/µs
  • Low quiescent current: 2.4 mA per amplifier
  • Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
  • Robust EMIRR performance
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, T A
    • Device HBM ESD classification level 3A (≥2500 V)
    • Device CDM ESD classification level C3 (≥1500 V)
  • Low offset voltage: ±210 µV
  • Low offset voltage drift: ±0.25 µV/°C
  • Low noise: 6.8 nV/√ Hz at 1 kHz, 4.2 nV/√ Hz broadband
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • Wide bandwidth: 11-MHz GBW, unity-gain stable
  • High slew rate: 33 V/µs
  • Low quiescent current: 2.4 mA per amplifier
  • Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
  • Robust EMIRR performance

The TLV916x-Q1 family (TLV9161-Q1, TLV9162-Q1, and TLV9164-Q1) is a family of 16-V, general-purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input or output, low offset (±210 µV, typical), low-offset drift (±0.25 µV/°C, typical), and low noise (6.8 nV/√ Hz at 1 kHz, 4.2 nV/√ Hz at 10 kHz).

Features such as wide differential input voltage range, high short-circuit current (±73 mA), and high slew rate (33 V/µs) make the TLV916x-Q1 a flexible, robust, and high-performance op amp for automotive applications.

The TLV916x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

The TLV916x-Q1 family (TLV9161-Q1, TLV9162-Q1, and TLV9164-Q1) is a family of 16-V, general-purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input or output, low offset (±210 µV, typical), low-offset drift (±0.25 µV/°C, typical), and low noise (6.8 nV/√ Hz at 1 kHz, 4.2 nV/√ Hz at 10 kHz).

Features such as wide differential input voltage range, high short-circuit current (±73 mA), and high slew rate (33 V/µs) make the TLV916x-Q1 a flexible, robust, and high-performance op amp for automotive applications.

The TLV916x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV916x-Q1 Automotive 16-V, 11-MHz, Rail-to-Rail Input or Output, Low Offset Voltage, Low Noise Automotive Op Amp datasheet PDF | HTML 12 Apr 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV9162 PSpice Model

SBOMC16.ZIP (31 KB) - PSpice Model
Simulation model

TLV9162 TINA-TI Reference Design (Rev. A)

SBOMBY5A.ZIP (7 KB) - TINA-TI Reference Design
Simulation model

TLV9162 TINA-TI SPICE Model

SBOMC19.ZIP (5 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos