TMP1075 High-accuracy upgrade to industry standard LM75 / TMP75 I2C temperature sensor | TI.com

TMP1075 (ACTIVE)

High-accuracy upgrade to industry standard LM75 / TMP75 I2C temperature sensor

 

Description

The TMP1075 is the most accurate and lowest power replacement to the industry standard LM75 and TMP75 digital temperature sensors. Available in SOIC-8 and VSSOP-8 packages, the TMP1075 offers pin-to-pin and software compatibility to quickly upgrade any existing xx75 design. An additional new package with the TMP1075 is 2x2 mm DFN reducing the PCB footprint by 79% compared to an SOIC package.

The TMP1075 has a ±1°C accuracy over a wide temperature range and offers an on-chip 12-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.0625°C.

Compatible with two-wire SMBus and I2C interfaces, the TMP1075 supports up to 32 devices address and provides SMBus Reset and Alert function.

The TMP1075 is designed for accurate and cost-effective temperature measurement in virtually any telecommunication, enterprise, industrial and personal electronics equipment.

The TMP1075 devices are specified for operation over a temperature range of −55°C to +125°C.

The TMP1075 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Features

  • Accuracy for TMP1075DGK / TMP1075D:
    • ±1°C (Maximum) From −40°C to +110°C
    • ±2°C (Maximum) From −55°C to +125°C
  • Accuracy for TMP1075DSG
    • ±1°C (Maximum) From −40°C to +75°C
    • ±2°C (Maximum) From −55°C to +125°C
  • Low Power Consumption:
    • 2.7-µA Average Current
    • 0.37-µA Shutdown Current
  • Wide Supply Range: 1.7 V to 5.5 V
  • Temperature Independent of Supply
  • Digital Interface: SMBus, I2C
  • Can Coexist in I3C Mixed Fast Mode Bus
  • Resolution: 12 Bits
  • Supports up to 32 Device Addresses
  • Alert Pin Function
  • NIST Traceability

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG)
TMP1075 Order now Local     I2C, SMBus, 2-Wire, Coexists in I3C Mixed Bus Mode     1.5     12     -55 to 125     1.7     5.5     4     NIST Traceable
Programmable Alert
Fault Queue
One-shot Conversion
Shutdown    
0     32     Catalog     SOIC | 8
VSSOP | 8
WSON | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)
See datasheet (WSON)    
TMP102 Order now Local     I2C, SMBus, 2-Wire     2     12     -40 to 125     1.4     3.6     10     Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     4     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TMP275 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     2.7     5.5     85     Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)