TMP116 ±0.2°C Accurate Digital Temperature Sensor With NV Memory | TI.com

TMP116 (ACTIVE)

±0.2°C Accurate Digital Temperature Sensor With NV Memory

 

Description

The TMP116 (TMP116, TMP116N) is a family of low-power, high-precision temperature sensors with integrated EEPROM memory. The TMP116 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.2°C with no calibration. The TMP116 is I2C- and SMBus-interface compatible, has programmable alert functionality, and can support up to four devices on a single bus.

The TMP116 consumes minimal current that, in addition to providing power savings, minimizes self-heating and improves measurement accuracy. The TMP116 operates from 1.9 V to 5.5 V and typically consumes 3.5 µA.

Across the device operating temperature range of –55°C to +125°C, the TMP116 exceeds the accuracy of a class A RTD, while consuming less than one fifth of the typical excitation current for a PT100 RTD. The TMP116 is easier to use than RTDs, eliminating the need for calibration, external circuitry, matched traces, and Kelvin connections.

The TMP116 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Features

  • TMP116 Accuracy Without Calibration:
    • ±0.2°C (max) From –10°C to +85°C
    • ±0.25°C (max) From –40°C to +105°C
    • ±0.3°C (max) From +105°C to +125°C
  • TMP116N Accuracy Without Calibration:
    • ±0.3°C (max) From –25°C to +85°C
    • ±0.4°C (max) From –40°C to +125°C
  • Low Quiescent Current:
    • 3.5-µA, 1-Hz Conversion Cycle
    • 250-nA Shutdown Current
  • Supply Range: 1.9 V to 5.5 V
  • Resolution: 16 Bits at 0.0078°C (1 LSB)
  • Programmable Temperature Alert Limits
  • General-Purpose EEPROM: 64 Bits
  • NIST Traceability
  • SMBus™, I2C Interface Compatibility

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital temperature sensors Email Download to Excel
Part number Order Device type Interface Local sensor accuracy (Max) (+/- C) Temp resolution (Max) (bits) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Features Remote channels (#) Addresses Rating Package Group Package size: mm2:W x L (PKG)
TMP116 Order now Local     I2C, SMBus, 2-Wire     0.2     16     -55 to 125     1.9     5.5     4.5     Programmable Alert
One-Shot Conversion
15ms Conversion Time
EEPROM
250nA Shutdown Current
Programmable Conversion Cycle
Averaging mode
NIST Traceable    
0     4     Catalog     WSON | 6     See datasheet (WSON)    
TMP112 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     1.4     3.6     10     Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown
NIST Traceable    
0     4     Catalog     SOT-5X3 | 6     6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)    
TMP117 Order now Local     I2C, SMBus, 2-Wire     0.1     16     -55 to 150
0 to 85    
1.8     5.5     5     Programmable Alert
One-Shot Conversion
EEPROM
Programmable Conversion Averaging
NIST Traceable    
  4     Catalog     DSBGA | 6
WSON | 6    
See datasheet (DSBGA)
See datasheet (WSON)    
TMP275 Order now Local     I2C, SMBus, 2-Wire     0.5     12     -40 to 125     2.7     5.5     85     Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown    
0     8     Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)