Product details

Local sensor accuracy (max) 0.2, 0.3 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 1.9 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 4.5 Temp resolution (max) (Bits) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 0.2, 0.3 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 1.9 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 4.5 Temp resolution (max) (Bits) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
WSON (DRV) 6 4 mm² 2 x 2
  • TMP116 accuracy without calibration:
    • ±0.2°C (maximum) from –10°C to +85°C
    • ±0.25°C (maximum) from –40°C to +105°C
    • ±0.3°C (maximum) from +105°C to +125°C
  • TMP116N accuracy, no calibration needed:
    • ±0.3°C (maximum) from –25°C to +85°C
    • ±0.4°C (maximum) from –40°C to +125°C
  • Low Quiescent Current:
    • 3.5-µA, 1-Hz conversion cycle
    • 250-nA shutdown current
  • Supply range: 1.9 V to 5.5 V
  • Resolution: 16 bits at 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • General-purpose EEPROM: 64 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • TMP116 accuracy without calibration:
    • ±0.2°C (maximum) from –10°C to +85°C
    • ±0.25°C (maximum) from –40°C to +105°C
    • ±0.3°C (maximum) from +105°C to +125°C
  • TMP116N accuracy, no calibration needed:
    • ±0.3°C (maximum) from –25°C to +85°C
    • ±0.4°C (maximum) from –40°C to +125°C
  • Low Quiescent Current:
    • 3.5-µA, 1-Hz conversion cycle
    • 250-nA shutdown current
  • Supply range: 1.9 V to 5.5 V
  • Resolution: 16 bits at 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • General-purpose EEPROM: 64 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility

The TMP116 family (TMP116, TMP116N) consist of low-power, high-precision temperature sensors with integrated EEPROM memory. The TMP116 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.2°C with no calibration. The TMP116 is compatible with the I2C- and SMBus interface, has programmable alert functionality, and supports up to four devices on a single bus.

The TMP116 consumes minimal current that, in addition to providing power savings, minimizes self-heating and improves measurement accuracy. The TMP116 operates from 1.9 V to 5.5 V and typically consumes 3.5 µA.

Across the device operating temperature range of –55°C to +125°C, the TMP116 exceeds the accuracy of a class A RTD, while consuming less than one fifth of the typical excitation current for a PT100 RTD. The TMP116 is easier to use than RTDs, eliminating the need for calibration, external circuitry, matched traces, and Kelvin connections.

The TMP116 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

The TMP116 family (TMP116, TMP116N) consist of low-power, high-precision temperature sensors with integrated EEPROM memory. The TMP116 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.2°C with no calibration. The TMP116 is compatible with the I2C- and SMBus interface, has programmable alert functionality, and supports up to four devices on a single bus.

The TMP116 consumes minimal current that, in addition to providing power savings, minimizes self-heating and improves measurement accuracy. The TMP116 operates from 1.9 V to 5.5 V and typically consumes 3.5 µA.

Across the device operating temperature range of –55°C to +125°C, the TMP116 exceeds the accuracy of a class A RTD, while consuming less than one fifth of the typical excitation current for a PT100 RTD. The TMP116 is easier to use than RTDs, eliminating the need for calibration, external circuitry, matched traces, and Kelvin connections.

The TMP116 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Download View video with transcript Video
Information

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMP117 ACTIVE 0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement Drop-in replacement with 0.1°C accuracy in same WSON package
Pin-for-pin with same functionality to the compared device
TMP112 ACTIVE ±0.5°C 1.4V to 3.6V digital temperature sensor with I²C and SMBus Lower accuracy (0.5°C) I²C temperature sensor alternative available in smaller SOT-563 package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet TMP116 High-Accuracy, Low-Power, Digital Temperature Sensor With SMBus- and I2C-Compatible Interface datasheet (Rev. A) PDF | HTML 20 May 2019
Application note How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 12 Apr 2024
Application brief RTD Replacement in High Accuracy Sensing and Compensation Sys Using Digital Temp (Rev. C) PDF | HTML 27 Jun 2022
Application note RTD Alternative Measurement Methods in Real-Time Control Applications (Rev. A) PDF | HTML 17 Jun 2022
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML 12 Nov 2020
Application note Low-Power Design Techniques for Temperature-Sensing Applications 06 Jun 2019
Application brief How to monitor board temperature 28 Jan 2019
Application brief Temperature sensing fundamentals 28 Jan 2019
Application note Temperature sensors: PCB guidelines for surface mount devices (Rev. A) 18 Jan 2019
Application note Wearable Temp-Sensing Layout Considerations Optimized for Thermal Response (Rev. B) 23 Oct 2018
Application brief Design Challenges of Wearable Temperature Sensing 14 Sep 2018
Application note Design Considerations for Measuring Ambient Air Temperature (Rev. B) 10 Sep 2018
Application note Precise Temperature Measurements With the TMP116 and TMP117 (Rev. A) 09 Aug 2018
Application brief Layout Considerations for Wearable Temperature Sensing 26 Jul 2018
Application brief Ambient Temperature Measurement Layout Considerations 16 Jul 2018
Technical article A modular view of an LED lighting control design PDF | HTML 10 Jul 2018
Application note Calculating Useful Lifetimes of Temperature Sensors 06 Jul 2018
Technical article Improve your field transmitter designs with HART PDF | HTML 22 Feb 2018
Application note Replacing Resistance Temperature Detectors with the TMP116 Temp Sensor 06 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-BASSENSORS — Sensors BoosterPack plug-in module for building automation

The BOOSTXL-BASSENSORS BoosterPack plug-in module is an easy way to add digital sensors to your LaunchPad development kit. MCU Launchpad developers can use this BoosterPack module to start developing sensor applications using the on-board temperature, humidity, ambient light, and hall-effect (...)
User guide: PDF
Not available on TI.com
Evaluation board

TMP116EVM — TMP116 High-Precision Digital Temperature Sensor Evaluation Module

The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution.  The (...)
User guide: PDF
Not available on TI.com
Evaluation board

TMP116METER-EVM — Low Power Temperature Digital Meter

The TMP116 is an integrated temperature sensor that provides high accuracy measurements with very low power consumption, in a compact WSON package. The TMP116METER is an TMP116 demonstration board from Texas Instruments which provides a convenient digital display of the TMP116's measurements.
User guide: PDF
Not available on TI.com
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP116 ASC studio for configuring all aspects of the TMP116 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP116 temperature sensor.
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP116 0.2C digital temperature sensor, 64-bit non-volatile memory
Plug-in

SIMPLELINK-SDK-SENSOR-ACTUATOR-PLUGIN Sensor and Actuator Plug-in for SimpleLink™ MCU SDKs

The Sensor and Actuator Plugin for SimpleLink™ MCU SDKs provides support for a variety of related components including optical and temperature and humidity sensors, allowing customers to easily add new features to their SimpleLink MCU-based design. API user guides are provided for each (...)

lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP116 0.2C digital temperature sensor, 64-bit non-volatile memory
Ultrasonic sensor AFEs
PGA460 Ultrasonic signal processor and transducer driver
Wi-Fi products
CC3220MODA SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna CC3220R SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM CC3220S SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Linear Hall-effect sensors
DRV5055 Ratiometric linear hall effect sensor with analog output
Humidity sensors
HDC2010 2% RH ultra-small, low-power digital relative humidity sensor HDC2080 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY
Precision ADCs
ADS7142-Q1 Automotive 2-channel 12-bit 140-kSPS I2C-compatible ADC with programmable threshold and host wake-up
Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash
Light sensors
OPT3001 Digital ambient light sensor (ALS) with high-precision human-eye response
Hardware development
Evaluation board
BOOSTXL-ADS7142-Q1 ADS7142-Q1 2-channel 12-bit 140-kSPS I2C-compatible ADC BoosterPack™ plug-in module BOOSTXL-BASSENSORS Sensors BoosterPack plug-in module for building automation BOOSTXL-PGA460 PGA460-Q1 ultrasonic sensor signal conditioning evaluation module with transducers LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R LaunchPad™ development kit for multi-standard SimpleLink™ wireless MCU
Development kit
BOOSTXL-ULN2003 Dual Stepper Motor Driver BoosterPack featuring ULN2003 and CSD17571Q2 NexFET™ CC3220S-LAUNCHXL CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU MSP-EXP432E401Y MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU
Download options
Simulation model

TMP116 IBIS Model

SBOMAB7.ZIP (42 KB) - IBIS Model
Simulation model

TMP116AIDRVR Thermal Model

SBOMAE0.ZIP (1 KB) - Thermal Model
Reference designs

TIDA-01081 — LED-Lighting Control Reference Design for Machine Vision

This LED lighting control reference design demonstrates a unique approach to drive and control a string of multiple high-power light-emitting diodes (LEDs). This reference design is targeted for industrial machine vision systems and is also suitable for other industrial or automotive lighting (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010002 — Replacing platinum RTD sensors with digital temperature sensors reference design

This reference design for the differential temperature measurement (DTM) subsystem of heat and cooling meters provides a fully digital alternative to thin-film platinum Resistance Temperature Detector (RTD) sensors. The Precision Temperature Sensor (PTS) achieves Class A RTD sensor accuracy from (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010007 — Grid IoT Reference Design: Connecting Circuit Breakers and Sensors to Other Equipment using Wi-Fi®

This reference design showcases integrating Wi-Fi® capability to enhance connectivity in grid equipment for asset monitoring using the CC3220 device, SimpleLink Wi-Fi and IoT, single chip wireless MCU with integrated network processor and applications processor. The design enables  the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01626 — Low Power Temperature Digital Meter Reference Design

The TMP116 is an integrated temperature sensor that provides high accuracy measurements with very low power consumption, in a compact WSON package. The TMP116METER is an TMP116 demonstration board from Texas Instruments which provides a convenient digital display of the TMP116's measurements.
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos