TMP464 (ACTIVE)

5-Channel (4-Remote and 1-Local) High-Accuracy Remote and Local Temperature Sensor

5-Channel (4-Remote and 1-Local) High-Accuracy Remote and Local Temperature Sensor - TMP464
 

Description

The TMP464 device is a high-accuracy, low-power temperature sensor using a two-wire, SMBus or I2C compatible interface. Up to four remote diode-connected temperature zones can be monitored simultaneously in addition to the local temperature. Aggregating the temperature measurements across a system allows improved performance through tighter guard bands and can reduce board complexity. A typical use case is for monitoring the temperature across different processors, such as MCUs, GPUs, and FPGAs in complex systems such as servers and telecommunications equipment. Advanced features such as series resistance cancellation, programmable non-ideality factor, programmable offset, and programmable temperature limits are included to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

Each of the four remote channels (and the local channel) can be programmed independently with two thresholds that are triggered when the corresponding temperature is exceeded at the measured location. In addition, there is a programmable hysteresis setting to avoid constant toggling around the threshold.

The TMP464 device provides high accuracy (0.75°C) and high resolution (0.0625°C) measurement capabilities. The device supports low voltage rails (1.7 V to 3.6 V), common two-wire interfaces, and is available in a small, space efficient package (3 mm × 3 mm ) for easy integration into computing systems. The remote junction supports a temperature range from –55°C to +150°C. The TMP464 has a preprogrammed temperature limit of 125°C.

Features

  • 4-Channel Remote Diode Temperature Sensor
  • Local and Remote Accuracy: ±0.75°C (Maximum)
  • Temperature Resolution: 0.0625°C
  • Supply and Logic Voltage Range: 1.7 V to 3.6 V
  • 43-µA Operating Current (1 SPS, All Channels Active)
  • 0.3-µA Shutdown Current
  • Remote Diode: Series Resistance Cancellation,
    η-Factor Correction, Offset Correction, and Diode Fault Detection
  • Register Lock Function Secures Key Registers
  • I2C or SMBus™ Compatible Two-Wire Interface With Pin-Programmable Address
  • 16-pin VQFN Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Remote / Multi-channel Temperature Sensors

 
Remote Channel
Local Sensor Accuracy (Max) (+/- C)
Remote Sensor Accuracy (Max) (+/- C)
Remote Diode Temp Range for Listed Accuracy (C)
Remote Temp Resolution (Max) (bits)
Remote Sensor Correction
Temp Resolution (Max) (bits)
Operating Temperature Range (C)
Supply Voltage (Min) (V)
Supply Voltage (Max) (V)
Supply Current (Typ) (uA)
Interface
Features
Rating
Package Group
Package Size: mm2:W x L (PKG)
TMP464 TMP468
4    8   
0.75    0.35   
0.75    0.75   
-50 to 150    -55 to 150   
13    13   
Offset Correction Register
Series Resistance Cancellation
n-Factor Correction   
Offset Correction Register
Series Resistance Cancellation
n-Factor Correction   
13    13   
-40 to 125    -40 to 125   
1.7    1.7   
3.6    3.6   
43    67   
I2C
SMBus   
I2C
SMBus   
One shot conversion control
Programmable Alert
Programmable conversion rate
Remote diode fault detection   
One shot conversion control
Programmable Alert
Programmable conversion rate
Remote diode fault detection   
Catalog    Catalog   
VQFN    DSBGA
VQFN   
16VQFN: 9 mm2: 3 x 3(VQFN)    See datasheet (DSBGA)
16VQFN: 9 mm2: 3 x 3(VQFN)   

Featured tools and software