Product details

Local sensor accuracy (max) 2.5 Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 4 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating HiRel Enhanced Product Features Industry standard pinout
Local sensor accuracy (max) 2.5 Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 4 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating HiRel Enhanced Product Features Industry standard pinout
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • ±2.5 °C Accuracy from –55 °C to +130 °C
  • ±3.5 °C Accuracy from –55 °C to +150 °C
  • Supply voltage range: 1.8 V to 5.5 V
  • Low power: 4 µA (maximum)
  • Microsize package: SC70
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability
  • ±2.5 °C Accuracy from –55 °C to +130 °C
  • ±3.5 °C Accuracy from –55 °C to +150 °C
  • Supply voltage range: 1.8 V to 5.5 V
  • Low power: 4 µA (maximum)
  • Microsize package: SC70
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly/test site
    • One fabrication site
    • Extended product life cycle
    • Extended product-change notification
    • Product traceability

The TMP9A00-EP device is a CMOS, precision analog output temperature sensor available in a tiny 5-pin SC70 package. The TMP9A00-EP operates from –55 °C to 150 °C on a supply voltage of 1.8 V to 5.5 V with a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15 °C and 150 °C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltage of 1.8639 V (typical) at 0 °C. The TMP9A00-EP has a ±2.5 °C accuracy a from –55 °C to 130 °C and ±3.5 °C from 130 °C to 150 °C.

The 4-µA (maximum) supply current of the TMP9A00-EP limits self-heating of the device to less than 0.01 °C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20 nA (typical).

The TMP9A00-EP is available in a 5-pin SC70 package that reduces the overall required board space.

The TMP9A00-EP device is a CMOS, precision analog output temperature sensor available in a tiny 5-pin SC70 package. The TMP9A00-EP operates from –55 °C to 150 °C on a supply voltage of 1.8 V to 5.5 V with a supply current of 4 µA. Operation as low as 1.8 V is possible for temperatures between 15 °C and 150 °C. The linear transfer function has a slope of –11.77 mV/°C (typical) and an output voltage of 1.8639 V (typical) at 0 °C. The TMP9A00-EP has a ±2.5 °C accuracy a from –55 °C to 130 °C and ±3.5 °C from 130 °C to 150 °C.

The 4-µA (maximum) supply current of the TMP9A00-EP limits self-heating of the device to less than 0.01 °C. When V+ is less than 0.5 V, the device is in shutdown mode and consumes less than 20 nA (typical).

The TMP9A00-EP is available in a 5-pin SC70 package that reduces the overall required board space.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM20 ACTIVE ±1.5°C Analog Output Temperature Sensor Higher accuracy (1.5°C) with the same sensor gain (-11.77 mV/°C). Available in pin-compatible and smaller packages.
TMP20 ACTIVE Analog Out Temperature Sensor Industrial grade version, pin compatible.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TMP9A00-EP ±2.5 °C Low-Power, Analog Out Temperature Sensor datasheet (Rev. A) PDF | HTML 19 Feb 2021
* VID TMP9A00-EP VID V62/20606 10 Jul 2023
* Radiation & reliability report Texas Instruments Enhanced Product Qualification and Reliability Report PDF | HTML 10 Dec 2020
Certificate TMP9A00-EP-EVM EU RoHS Declaration of Conformity (DoC) 23 Nov 2020
EVM User's guide TMP9A00-EP Evaluation Module 10 Nov 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP9A00-EP-EVM — TMP9A00-EP evaluation module for low-power, precision analog temperature sensor

The TMP9A00-EP-EVM uses a USB interface for control and data logging and has an onboard MSP430F5528 microcontroller that connects the host computer and the analog interface of the TMP9A00-EP device. The sensor may be separated from the main section of the board to allow the TMP9A00-EP to be (...)
User guide: PDF
Package Pins Download
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos